Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Essentra Part Number | Price range | Availability | Body Height | Thread Size | Colour | Handle Radius | View |
---|---|---|---|---|---|---|---|
58,026 kr - 58,3132 kr | Request the lead time here |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
51,0057 kr - 51,6334 kr | Request the lead time here |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
61,0499 kr - 61,8346 kr | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
66,6437 kr - 68,4834 kr | 8 In stock |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
61,9915 kr - 63,0901 kr | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
121,7667 kr - 134,2859 kr | Request the lead time here |
1.24 in
31.5 mm
|
M6
|
Black
|
2.559 in
65.0 mm
|
||
58,026 kr - 58,3132 kr | Request the lead time here |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
51,0057 kr - 51,6334 kr | Request the lead time here |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
58,026 kr - 58,3132 kr | Request the lead time here |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
54,8661 kr - 55,297 kr | Request the lead time here |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
64,202 kr - 65,9971 kr | 30 In stock |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
67,3619 kr - 69,0975 kr | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
58,6958 kr - 59,4805 kr | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
66,6437 kr - 68,4834 kr | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
66,6437 kr - 68,4834 kr | 610 In stock |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
67,3619 kr - 69,0975 kr | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
64,202 kr - 65,9971 kr | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
67,3619 kr - 69,0975 kr | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
66,6437 kr - 68,4834 kr | 7 In stock |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
58,026 kr - 58,3132 kr | Request the lead time here |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue