What is PEEK?

PEEK PCB support

PEEK (Polyether Ether Ketone) is a semi-crystalline thermoplastic from the polyaryletherketone (PAEK) family. It’s used when high strength, temperature resistance, and chemical resistance are required beyond what standard engineering plastics can provide. We’ve put together this guide to give you a deeper understanding of this material. Our experts will cover:

PEEK material explained
What is PEEK plastic used for? 
PEEK properties 
Advantages and disadvantages of PEEK plastic
Common applications
Manufacturing processes for PEEK


PEEK material explained

In engineering terms, PEEK occupies the apex of thermoplastic performance, bridging the gap between metals and polymers. Its cost is significantly higher than commodity plastics, but in high-reliability, high-performance contexts, PEEK is often the material of record when, as the saying goes, failure is not an option.

Engineers select PEEK material when design constraints demand a combination of strength, heat tolerance, and chemical inertness that would otherwise require metal alloys. In many industries, it has moved from a specialty option to a baseline material for mission-critical components, supported by decades of proven service in aerospace, energy, and medical systems. This reputation makes PEEK not just a material choice, but an engineering strategy for extending component life, reducing maintenance intervals, and withstanding extreme operating conditions.

What is PEEK plastic used for?

PEEK plastic is specified in environments where conventional engineering plastics cannot meet performance requirements. It maintains strength and dimensional stability under sustained high temperatures, resists degradation in chemically aggressive media, and tolerates heavy mechanical loads. Its combination of low weight and high strength makes it an effective substitute for metal in designs where mass reduction is critical.

PEEK properties

The following data defines PEEK’s performance envelope across mechanical, thermal, electrical, and environmental parameters. Values are based on standardised test methods and represent typical performance for unfilled grades under controlled conditions.
 

 

Mechanical properties

Parameter

Value

Unit

DIN/EN/ISO

Modulus of elasticity (tensile test)

1mm/min

4200

MPa

527-2

Tensile strength

50mm/min

116

MPa

527-2

Tensile strength at yield

50mm/min

116

MPa

527-2

Elongation at Yield

50mm/min

5

%

527-2

Elongation at break

50mm/min

15

%

527-2

Flexural strength

2mm/min 10N

175

MPa

178

Modulus of elasticity (flexural test)

2mm/min 10N

4200

MPa

178

Compression strength

1%/2% 5mm/min 10N

23/43

MPa

604

Compression modulus

5mm/min 10N

3400

MPa

604

Impact strength (Charpy)

Max. 7,5J

N.B.

kJ/m²

179-1eU

Notched impact strength (Charpy)

Max. 7,5J

4

kJ/m²

179-1eU

Ball indentation hardness

253

MPa

2039-1

 

Thermal properties

Parameter

Value

Unit

DIN/EN/ISO

Glass transition temperature

150

°C

53765

Melting temperature

341

°C

53765

Heat distortion temperature

HDT, Method A

162

°C

ISO-R 75 Method A

Service temperature

Short term

300

°C

Service temperature

Long term

260

°C

Thermal expansion (CLTE)

23-60°C, Long

5

10-5K -1

11359-1;2

Thermal expansion (CLTE)

23-100°C, Long

5

10-5K -1

11359-1;2

Thermal expansion (CLTE)

100-150°C, Long

7

10-5K -1

11359-1;2

Specific heat

1.1

J/(g*K)

22007-4:2008

Thermal conductivity

0.27

W/(K*m)

22007-4:2008

 

Electrical properties

Parameter

Value

Unit

DIN/IEC

Surface resistance

1014

Ω

60093

 

Other properties

Parameter

Value

Unit

DIN/EN/ISO/IEC

Water absorption

24h/96h (23°C)

0.02/0.03

%

62

Resistance to hot water/bases

+

Resistance to weathering

Flammability (UL94)

Listed (value @ 1,5mm)

V0

60695-11-10

FDA Approved

YES

Advantages and disadvantages of PEEK plastics

PEEK's durability and broad temperature range, especially its resistance to high temperatures, make it an effective solution for manufacturers. Demand for this material is increasing among manufacturers as the need increases for higher mechanical properties at lighter weight.

Advantages

●    Excellent high-temperature resistance:
PEEK products can generally withstand temperatures up to 180°C continuous use, ensuring a long life and reliability in harsh environments. PEEK temperature range varies, depending on the grade. Some grades can be used continuously at temperatures up to 250°C. Note, PEEK material temperature range starts at -70°C. PEEK material melting temperature is generally 341°C.
 
●    Mechanical strength and high dimensional stability:
PEEK plastic material exhibits excellent properties in terms of strength, stiffness, creep and fatigue, enabling the manufacture of lightweight parts, and better performance over time. Wear resistance in abrasive or humid environments, a low coefficient of friction and excellent wear resistance can help prolong the life and maintain the integrity of the parts.
 
●    Lightweight:
PEEK material density is approximately 1.30 g/cm³, about one-fifth to one-sixth the density of common metals, which is why it’s often chosen for weight-sensitive designs. 
 
●    Chemical resistance:
A PEEK component has outstanding chemical resistance, even at high temperatures, 
thanks to the material’s ability to withstand many acids, bases, hydrocarbons and 
organic solvents.
 
●     Electrical performance:
Is PEEK electrically conductive? No. PEEK electrical properties are excellent over a wide range of temperatures and frequencies. With exceptional insulation characteristics, PEEK is outstanding for electrical engineering and electronics, especially when you factor in PEEK’s heat resistance.
 
●    Thermal insulation:
The thermal properties of PEEK material give it a low coefficient of thermal conductivity. Hence, PEEK offers excellent insulation. PEEK mechanical properties and high-temperature resistance make it an ideal choice for thermal stability.
 
●    Hydrolysis resistance:
PEEK products have been used successfully to improve the reliability of components. With low moisture absorption, PEEK does not hydrolyse in the presence of water (freshwater, salt water or steam), even at high temperatures.
 
●    Recyclable:
The properties of Peek plastics make it completely recyclable and halogen-free. The polymer PEEK also complies with the European RoHS directive and REACH.

Disadvantages

●    Cost
With a melting point of approximately 341°C, PEEK is significantly more expensive 
than common engineering thermoplastics. For large-volume or cost-sensitive 
production, material expense alone can be prohibitive unless its performance 
benefits are essential to the design.

●    Processing requirements
PEEK requires moulding or extrusion equipment that can operate at high temperatures. While injection moulding is widely used, it needs tight temperature control and tooling capable of managing the material’s high viscosity, which increases manufacturing complexity and cost.

●    Availability
PEEK material is produced in smaller quantities than common plastics such as polypropylene or polyethylene. Supply can be limited in some areas, which may result in longer lead times and higher costs. We recommend that you check material availability early in the project to avoid delays.

●    UV Resistance
Without stabilisers, PEEK material will deteriorate under prolonged UV exposure, making it unsuitable for unprotected outdoor use. Adding UV stabilisers can improve its durability in sunlight-exposed applications.

Common applications

PEEK is used in environments where strength, heat resistance, and chemical stability are critical.

Set screws – hex socket  

Set screws – hex socket  

Ideal where the screw head must sit sub-flush. These high-performance fasteners are designed for secure component retention, using a threaded socket drive. Excellent strength, chemical resistance, and dimensional stability under demanding conditions. UL94 V-0.

Applications: 
– Medical: Ideal for equipment requiring repeated sterilisation
– Semiconductor systems operating in high-temperature or corrosive environments, including wafer handling systems & vacuum chambers.

Browse our range of set screws – hex socket

Cap head hex socket screws

Cap head hex socket screws

A cylindrical head with an internal hex drive allows positive engagement with a hex key, ensuring precise torque control and reducing the risk of rounding the drive. These fasteners hold their mechanical properties in continuous service at temperatures up to 260 °C.

Applications: 
– Medical: Suited for equipment requiring repeated sterilisation
– Electronics: For assemblies & fixtures exposed to heat or corrosive media.
– Automotive: Fastens components in high-temperature or chemically aggressive zones, particularly around sensors, electronics, & lightweight composite structures 

Browse our range of cap head hex socket screws 

Cap screws – ultra low head

Cap screws – ultra low head

Ultra-low head sits level with the surface, providing a compact, low-profile fit for clearance-critical assemblies.  Withstands continuous service temperatures up to 260 °C without loss of strength or stability.

Applications: 
– Medical: For equipment requiring repeated sterilisation
– Electronics: Perfect for assemblies & fixtures exposed to heat or corrosive media.
– Automotive: Fastens in tight-clearance areas such as sensor housings, battery enclosures, and control modules. Also for flush-mounted panels where electrical insulation & corrosion resistance are required

Browse our range of cap screws – ultra low head 

Flat washers

Flat washers

Creates a stable, uniform bearing surface that spreads loads evenly, helping to minimise wear during assembly and extend the service life of connected components. Well-suited for applications subject to heavy mechanical forces or frequent movement. Maintains structural integrity and performance at temperatures up to 260°C. 

Applications: 
– Medical: Insulates & protects components in surgical instruments, diagnostic devices, and sterilisation equipment
– Electronics: Used for electrical insulation & to distribute loads in PCB mounts, semiconductor tools, & cleanroom systems
– Automotive: Protects & electrically isolates fasteners in sensor housings, battery enclosures, & lightweight composite assemblies

Browse our range of flat washers

Hexagonal nuts

Hexagonal nuts

Engineered for demanding environments where conventional metal or standard plastic nuts are prone to corrosion. The hexagonal form enables straightforward tightening with common hand tools, ensuring a stable, dependable hold in threaded connections.

Applications: 
– Medical: Ideal for equipment requiring repeated sterilisation
– Electronics: Securing parts in heat- or chemical-exposed assemblies such as semiconductor tools
– Automotive: Fastens non-conductive or corrosion-resistant connections within sensors, battery systems, & control modules

Browse our range of hexagonal nuts

Countersunk screws

Countersunk screws

The countersunk head profile enables the fastener to sit flush with the material surface, delivering a smooth, low-profile finish ideal for precision assemblies. It maintains mechanical strength and dimensional stability in continuous service temperatures up to 260°C.

Applications: 
– Medical: Secures mounting panels, covers, or fixtures in surgical & diagnostic equipment where flush surfaces aid hygiene and handling
– Electronics – Fastens components in semiconductor tools, PCB assemblies, or enclosures where protruding fasteners could obstruct movement or clearance
– Automotive: Fastens trim, covers, or lightweight panels in high-temperature, corrosion-prone areas requiring a flush finish

Browse our range of countersunk screws

Threaded hexagonal spacers

Threaded hexagonal spacers

Female-threaded with a hexagonal body for tool tightening. Hold parts in precise alignment and spacing. Threads resist loosening from vibration. Low outgassing and high strength-to-weight ratio suit them to precision assemblies and cleanroom conditions.

Applications:  
– Aerospace: For electrical isolation & component spacing in avionics, control panels, & sensor systems operating in high-temperature or vibration-prone environment 
–Telecommunications: Mounts & aligns circuit boards, connectors, & enclosures in network infrastructure where insulation & dimensional stability are essential
– Semiconductor manufacturing: Spaces & secures components in wafer-handling systems, test equipment, & cleanroom machinery, where low outgassing & chemical resistance are required

Browse our range of threaded hexagonal spacers

Vented cap screws

Vented cap screws

The central vent passage allows trapped gases or fluids to escape, making them particularly effective in vacuum or pressure-sensitive systems. Maintains dimensional stability and performance in continuous service up to 260°C.

Applications:  
– Medical: For equipment needing sterilising & vacuum-assisted devices where venting prevents pressure build-up
– Electronics: Fastens semiconductor processing tools, & cleanroom assemblies. Also, enclosures that need venting to avoid trapped air or contaminants

Browse our range of vented cap screws

Slotted cheese head screws

Slotted cheese head screws

The cylindrical head with a slotted drive allows precise torque application using standard tools, while the wide head profile increases contact area for improved load distribution and assembly reliability. Maintains structural integrity at continuous service temperatures up to 260°C.

Applications: 
– Medical: Fastens components in diagnostic machines, surgical instruments, & sterilisation equipment where chemical resistance & repeated cleaning are required
– Electronics: Secures parts in semiconductor tools, circuit board fixtures, & cleanroom equipment where insulation & stability are critical
– Automotive: Fixes non-conductive or corrosion-resistant components in sensors, control modules, & electrical housings exposed to heat or aggressive fluids

Browse our range of slotted cheese head screws

Male-female hexagonal spacers

Male-female hexagonal spacers

The hexagonal body allows a firm grip with standard tools during installation, while the male-to-female threading enables versatile component stacking or coupling for precise alignment and spacing. Maintains structural integrity in continuous service temperatures up to 260°C.

Applications: 
– Medical: Spaces & aligns components in diagnostic equipment, surgical instruments, & sterilisation systems
– Electronics: Mounts & separates circuit boards, connectors, & semiconductor tooling where insulation & dimensional stability matter
– Automotive: Provides corrosion-resistant, electrically insulating spacers in sensors, control modules, & battery-related assemblies

Browse our range of male-female hexagonal spacers

Cap screws – low head

Cap screws – low head

The reduced head height makes these fasteners suitable for assemblies with limited clearance, while still delivering secure and reliable fastening performance. Maintains mechanical strength and stability in continuous service temperatures up to 260°C.

Applications: 
– Medical: Fastens components in compact surgical devices, diagnostic equipment, & sterilisation systems where space is limited.
– Electronics: Secures parts in semiconductor tools, PCB assemblies, & enclosures where low-profile hardware is required
– Automotive: For mounting components in confined spaces such as sensor housings, battery enclosures, & control modules that demand heat & corrosion resistance

Browse our range of cap screws – low head

Pan head screws – Torx  

Pan head screws – Torx  

The pan head shape provides a broad bearing surface for even load distribution, helping to protect the assembly surface from damage. The Torx drive design ensures efficient torque transfer and minimises the risk of cam-out compared to conventional screw drives. Maintains their properties at continuous service temperatures up to 260°C.

Applications: 
– Medical: Secures components in diagnostic equipment, surgical instruments, & sterilisation systems where repeated cleaning & chemical resistance are essential
– Electronics: Fastens parts in semiconductor tools, PCB assemblies, & enclosures where low-profile hardware is required
– Automotive: For mounting components in confined spaces such as sensor housings, battery enclosures, & control modules that demand heat & corrosion resistance

Browse our range of pan head screws

1440x445px_What is Peek

Manufacturing processes for PEEK

PEEK’s melting point of about 341°C demands processing equipment built for high-temperature operation. As it's semi-crystalline, the melt and cooling phases must be tightly controlled to set the right level of crystallinity, which governs its mechanical strength, heat tolerance, and chemical resistance.

1. Injection Moulding
Injection moulding is widely used for PEEK but relies on tight temperature control.

●    Barrel temperature: 370–420°C to fully melt the polymer without degradation.

●    Maintain between 160–200°C to achieve proper crystallisation and prevent amorphous regions that reduce part strength.

●    Key considerations: Allow for shrinkage of up to 2.5% in the mould design, position gates to minimise shear heating, and use wear-resistant screw and barrel materials to handle PEEK’s high viscosity and abrasive fillers.

2. Extrusion
PEEK extrusion produces continuous stock forms such as rod, sheet, tube, and coated wire.
●    Temperature profile: Similar to injection moulding, with zones carefully graduated to prevent unmelted pellets or thermal degradation.

●    Cooling control: Crystallinity can be influenced by cooling rate—rapid cooling yields lower crystallinity for ductility, while slower cooling increases stiffness and chemical resistance.

●    Equipment requirements: Extruders must be corrosion- and wear-resistant, especially when processing filled grades containing glass or carbon fibers.

3. Compression moulding
Compression moulding involves packing PEEK powder or granules into a heated mould cavity, applying high pressure, and holding until the polymer fully consolidates.

●    Processing temperature: Around 370–400°C for unfilled grades; slightly higher for filled compounds.

●    Pressure: Sufficient to eliminate voids and ensure full consolidation, often 1–2 MPa during melt flow, followed by higher holding pressure during cooling.

●    Advantages: Well-suited for thick sections or large components where injection moulding is impractical. Cooling must be controlled to avoid internal stresses.

4. CNC machining

Machining is typically performed on extruded or compression-moulded stock shapes.
●    Tooling: Sharp carbide or diamond tools are preferred to reduce heat generation and maintain dimensional accuracy.

●    Cutting Speeds: Lower than those for metals; excessive surface speeds can cause softening and gumming due to localised heating.

●    Workholding: Because PEEK has a relatively low modulus compared to metals, clamping pressure should be sufficient for stability but not excessive to avoid deformation.

●    Dimensional stability: Machined parts may require annealing to relieve residual stresses before final finishing.

5. Additive manufacturing (3D printing)

PEEK is increasingly processed via high-temperature Fused Filament Fabrication (FFF) and Selective Laser Sintering (SLS).
●    FFF requirements: Nozzle temperatures of 400–450°C, heated build chambers >120°C, and heated beds around 120–160°C.

●    Crystallinity control: Post-print annealing may be used to increase crystallinity and enhance mechanical properties.

●    SLS considerations: Requires precise control of powder bed temperature (just below melt point) to prevent warping and achieve consistent layer bonding.

●    Challenges: Maintaining consistent interlayer adhesion and minimising warpage due to PEEK’s high shrinkage rate.

Download free CADs and try before you buy

Free CADs are available for most solutions, which you can download. You can also request free samples to make sure you’ve chosen exactly what you need. If you’re not quite sure which PEEK fastener will work best for your application, our experts are always happy to advise you.

Whatever your requirements, you can depend on fast dispatch. 

Request your free samples

Download free CADs

Questions?

Email us at sales@essentracomponents.com.au or speak to one of our experts for further information on the ideal solution for your application 1800 377 111.