Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Steel Kelepçeler ve Tutucular Eccentric Pull Down Clamps

 (1 Ürün grubu)

Liste Kılavuz

Eccentric Pull Down Clamps

Stokta Üretimde

Eccentric Pull-down Clamps with small, sturdy, and stable construction are perfect for supplying pull-down and side clamping forces in situations with limited space.

It combines a tapered cone with an offset eccentric thread to offer clamping above or below the component's surface. It is unaffected by swarf ingress and has a strong tensile and side thrust clamping force.

It features a low profile, a small footprint, and is simple to use. Ideal for clamping multi components in automotive, construction, and machining.

  • Perfect for pull-down and side clamping forces in limited space.
  • Ideal for clamping in automotive, construction, and machining applications.
  • Combines a tapered cone with an offset eccentric thread.
Material: Hardened Steel

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)