Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Kanallı Doğrusal Kılavuz Kızakları, hassas ve kesin doğrusal hareket sağlayan bir çeşit doğrusal hareket rulmanıdır. Genel olarak taban kızağı, kayar blok ve yuvarlanan parçalardan oluşur. Yuvarlanan bileşenlerin üzerinde hareket ettiği taban kızağı tamamen sertleştirilmiştir, kaydırıcı blok ise yuvarlanan bileşenleri tutar ve hareket eden öğeye bağlıdır.
Yüksek hassaslık, düşük sürtünme ve pürüzsüz hareket gerektiren uygulamalarda kullanılır. Darbe, titreşim ve yorgunluğu da hesaba katarak dinamik yükleri taşıyabilir.
Genel olarak, taşıyıcılar raylara teker teker gönderilir. Taşıyıcıyı raylara koymak için, kızağa getirip raya kaydırın. Tıbbi ekipman, yarı iletken ekipman imalatı ve endüstriyel otomasyon ekipmanı gibi tüm sektörlerde yüksek yük ve kesin doğruluk gerektiren uygulamalarda yaygın bir şekilde kullanılır.
These Flanged Standard Carriages are a type of linear bearing utilised for heavy-duty and accurate linear motion applications. They provide accuracy, stability, and reliability. Their steel rails are through hardened for increased durability and wear resistant life span.
The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.
The carriages will be provided separately from the rails and mounted on dummy blocks. To put the carriage onto the rails, align the dummy block to the end of the rail and slide it on. It is used in many applications, including equipment, automation, material handling systems, medical devices, etc.
These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These Open Linear Ball Bushing Carriages are used in linear motion systems to guide and support moving parts. These are to be used only with hardened steel shafts and the ball bearings allow the carriage to move smoothly along the rail. They are particularly useful for heavy weights and long stroke applications.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
Its unflanged design enables a simple compact installation and integration into existing systems. It can withstand temperatures from 20C to +80C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These Unflanged Stainless Carriages are a type of linear bearing particularly useful for heavy loads in various applications where linear motion is guided and supported. Their rails are made of contoured aluminium, with two hardened stainless steel shafts pressed to serve as raceways for the runner block balls.
Because of its low friction, the unflanged design provides a larger surface contact area with the linear guide, ensuring increased stability and precision in motion. The lack of flanges also allows for additional flexibility in terms of space and location. Ball retainers in the carriages allow for far larger parallelism and mounting base height offsets, allowing for considerable misalignment and allowing the carriages to be withdrawn from the rail without losing any balls.
Its structure is highly corrosion resistant, making it perfect for use in areas with moisture, chemicals, or severe temperatures. It can withstand temperatures ranging from -20C to +120C. It can be used in various applications, including machinery, handling technology, machine enclosures, medical, food, etc.
Altıgen çelik somunlar sıkı tutuş sağlayıp titreşim veya hareket sebebiyle gevşemeyi önler. Normal bir anahtar veya kerpetenle kolayca sıkıştırılıp gevşetilir. Altıgen çelik somunlar sıkı tutuş sağlayıp titreşim veya hareket sebebiyle gevşemeyi önler. Normal bir anahtar veya kerpetenle kolayca sıkıştırılıp gevşetilir. Çelik veya paslanmaz çelik vida açma milleriyle düşük dönüş hızları, manuel kontrol, kelepçeleme, kilitleme ve sabit ağırlık alımı için kullanılır.
Malzemesi sayesinde yüksek sağlamlık ve dayanıklılığın yanı sıra somunun vidada takılmasını önlemek için yağlama gerektiren uygulamalarda kullanılır.
Bu ürünler otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır. Hem standart sağ el dişli hem sol el dişli altıgen çelik somunlar mevcuttur.
Lütfen dikkat: Çeliğin çelikle temas ettiği yüzeyler motorize hareketler için uygun değildir.
Alüminyum Şaftlar, çok yönlüdür ve manyetik değildir. Sağlam ve dayanıklı bir bileşen gerektiren çeşitli sektörlerde hafif bir alternatiftir. Yüksek dayanıklılık-ağırlık oranı, korozyon direnci ve termal iletkenlik sunar. Korozyona dirençli olduğundan şaftların ömrünü uzatır ve düzenli bakım veya değişim gereğini ortadan kaldırır.
Zorlu koşullarda deformasyon veya arıza olmadan muazzam yüklere veya işlemlere dayanabilir. Bunlar, bilyeli burçlu doğrusal rulmanlarla değil, kendinden yağlayıcı seramik burçlarla kullanım içindir. -130C ile +200C arasında sıcaklıklara dayanıklıdır. Bu özellikleri sayesinde petrol ve gaz ekipmanları, tıbbi cihazlar, inşaat sektörü ve otomobil endüstrisi uygulamalarında sık sık kullanılır.
Ayarlanabilir Doğrusal Bilyeli Burçlar doğrusal hareket sistemlerinde kullanılır ve doğrusal eksen boyunca hassas konumlandırma sağlamak için tasarlanmıştır. Kafese yerleştirilmiş 4-6 yuvarlak bilye çemberi içeren bir yuvadan oluşur. Gövde boyunca inen ince oluk, dar alanda oturtulan bir yuvaya monte edildiğinde bilyeler ve şaft arasındaki iç ve dış yüzeyler arasındaki açıklığı kapatarak oynamayı önler.
Doğrusal şafta monte edildiğinde, bilyeli yataklar iç ve dış yüzeyler arasında dönerek pürüzsüz bir doğrusal hareket oluşturur. -20C ila +80C arasında sıcaklıklara dayanıklıdır. Baskı makineleri ve kayıt ekipmanları gibi sık sık değiştirilmesi veya ince ayar yapılması gereken uygulamalar ve imalat süreçleri için idealdir.
Açık Doğrusal Bilyeli Burçlar doğrusal hareket sistemlerinde kullanılır ve doğrusal eksen boyunca pürüzsüz ve hassas hareket sağlayarak doğru konumlandırma ve hareket kontrolü için tasarlanmıştır. Kafese yerleştirilmiş 4-6 yuvarlak bilye çemberi içeren bir yuvadan oluşur. Bu bilyeler, burcun birlikte kaydığı silindirik bir çubuk olan doğrusal şaftlarla doğrudan temas halinde olup düşük sürtünme ve yüksek yük kapasitesi sağlar.
Genellikle şaft destek rayıyla birlikte kullanılır. -20C ila +80C arasında sıcaklıklara dayanıklıdır. Otomotiv ekipmanları, zımba presleri ve baskı makineleri gibi uygulamalarda kullanım için idealdir.
Belleville Yaylı Rondelalar özellikle küçük alanlarda yüksek yük gerektiren uygulamalar için uygundur. Serilerde birleştirildiklerinde, her ebat sayısız yük taşıma imkanı sunar Yay Çeliği (Karbon Çeliği) veya Paslanmaz Çelik olarak mevcuttur:
Ağır Hizmet Tipi Bilyeli Transferler yüksek yük kapasitesine sahiptir ve uzun bir hizmet ömrü sağlayacak şekilde üretilir. Azami etkinlik ve sorunsuz çalışma için bir toz contası ve bir pislik çıkış deliği içerir.
Essentra'nın Düşük Profilli Bilyeli Transfer serisi bir flanşlı tespite ve bir kir çıkış deliğine sahiptir. Yağlanmıştır, daha fazla özen gerektirmez. Karbon çelik, naylon ve paslanmaz çelik yük bilyeli modelleri mevcuttur.
Euro Bilyeli Transferlerin tipik uygulamaları; Kargo ve Bagaj elleçleme, montaj hatları, makine yükleme, kayar kapı sistemleri ve makine tezgahlarıdır. Euro transfer üniteleri özel tavlanmış çelik yatak fincanları, pislik çıkış deliği ve yün keçe salmastrayla donatılmıştır. Essentra tespit klipsi serisiyle tespit edilir.
Ağır Yük Bilyeli Transferler kesin standartlara göre tasarlanıp üretilir. 35-1000 kg arası yük kapasitesi sunan bir dizi bilye ebadımız mevcuttur. Tüm Ağır Yük üniteleri pasa karşı dirençli olup, siyah son katla üretilir.
Bilyeli Mini Transferler ölçüm teçhizatı, küçük çizgisel hareket (örn. fotokopi makinesi kızakları) kılavuzları, temiz odalarda transfer malzemesi, minyatür mekanizmalar gibi uygulamalarda kullanılır. Hepsi paslanmaz çelikten bir vida dişi sistemine sahiptir ve yassı ya da açılı başlı modelleri vardır.
Yarı küresel bir fincan içine yerleştirilmiş birçok küçük bilye üzerinde oturan büyük, yük taşıyıcı bilye. Bu orta hizmet tipi Bilyeli Transferlerin tipik uygulamaları; Kargo ve Bagaj elleçleme, montaj hatları, makine yükleme, kayar kapı sistemleri ve makine tezgahlarıdır. Geniş destek alanına, daha gelişmiş dengeye, delme delikli tespite sahiptir.
Makaslar, presler ve kalıp makineleri yaylı bilyeli transferlerin kullanılabileceği birçok uygulamadan sadece birkaçıdır. Örneğin, bir pres işlenecek parçaların yüklenip boşaltılması için baskı levhasına yerleştirilmiş yaylı bilyeli transfer ünitelerine sahip olabilir. Pres çalıştığında yaylar basılarak bilyeli ünitelerin yüzeyin altına inmesine ve işlenecek parçanın sağlam bir temel üzerinde kalmasına neden olur. Basınç düştüğünde, bilyeli üniteler yükselerek bilyenin yuvarlanmasına neden olur, işlenecek parçanın kolayca çıkarılmasını sağlar.
Bilyeli Vidalar doğrusal hareket sistemlerinde döner hareketi doğrusal harekete etkili ve doğru bir şekilde dönüştürmek için kullanılan hassas bileşenlerdir. Dişli şaft (veya somun) ile hassas ayarlı, taşlanmış bilyeli yatak seti içerir. Bilyeli yataklar, şaft ve somun arasında yuvarlanarak kayar haraketli sistemlerde yaygın olan sürtünme ve aşınmayı azaltır.
Özellikle otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları yaygındır. Çap boyutuna uygun birçok farklı bilyeli vidalarımız mevcuttur.
Lütfen dikkat: Bilyeli yatakların gevşeyerek kullanılmaz hale gelmesine sebep olabileceğinden bilyeli somunu manşondan çıkarmayın.
These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.
They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.
It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.
Disk Yaylar çok sıkışık alanlarda çok yüksek yükler gerektiren uygulamalar için ideal, zorlu uygulamalar için elverişlidir. Disk titreşim, ısıl genleşme ve somun kayması sorunlarını çözmek için de sık sık kullanılır.
Alın Dişlileri en yaygın dişlilerdendir. Mekanik güç aktarımı gerektiren birçok uygulamada görülen düş kesim dişliler olarak da bilinirler.
Döner Amortisörler hareketli bir gövdedeki hareketin hızını ve ivmesini kontrol eder. Takması kolaydır; bir montajın parçası olarak takılabilir. Çeşitli tork ve dişli profillerinde mevcuttur.
Çok yönlü Düz Kaymalı Yataklar, Poliamit, PTFE ve Karbon Elyaf veya yüksek basınçlı yüklere dayanabilen ve bakım gerektirmeyen kullanım sunan Poliamit PFTE ve Cam Lifi karışımından imal edilmiştir.
These Flanged Aluminium Carriages are a type of linear bearing that is particularly useful for heavy loads in a range of applications where they guide and support linear motion. Their rails are made of contoured aluminium with two hardened stainless steel shafts pressed to act as the runner block balls' raceways.
-The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.
It works well in harsh conditions or weight critical applications since it is more lightweight and corrosion-resistant than steel ones. It can be used in various applications, including machinery, aerospace, handling technology, machine enclosures, medical, food, etc.
These Flanged Linear bushing Carriages are used in linear motion systems to guide and support moving parts. It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
The open bearing carriages are only for use with shaft support rails. It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin