Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(41 Ürün grupları)
Kanallı Doğrusal Kılavuz Kızakları, hassas ve kesin doğrusal hareket sağlayan bir çeşit doğrusal hareket rulmanıdır. Genel olarak taban kızağı, kayar blok ve yuvarlanan parçalardan oluşur. Yuvarlanan bileşenlerin üzerinde hareket ettiği taban kızağı tamamen sertleştirilmiştir, kaydırıcı blok ise yuvarlanan bileşenleri tutar ve hareket eden öğeye bağlıdır.
Yüksek hassaslık, düşük sürtünme ve pürüzsüz hareket gerektiren uygulamalarda kullanılır. Darbe, titreşim ve yorgunluğu da hesaba katarak dinamik yükleri taşıyabilir.
Genel olarak, taşıyıcılar raylara teker teker gönderilir. Taşıyıcıyı raylara koymak için, kızağa getirip raya kaydırın. Tıbbi ekipman, yarı iletken ekipman imalatı ve endüstriyel otomasyon ekipmanı gibi tüm sektörlerde yüksek yük ve kesin doğruluk gerektiren uygulamalarda yaygın bir şekilde kullanılır.
These Flanged Standard Carriages are a type of linear bearing utilised for heavy-duty and accurate linear motion applications. They provide accuracy, stability, and reliability. Their steel rails are through hardened for increased durability and wear resistant life span.
The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.
The carriages will be provided separately from the rails and mounted on dummy blocks. To put the carriage onto the rails, align the dummy block to the end of the rail and slide it on. It is used in many applications, including equipment, automation, material handling systems, medical devices, etc.
These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These manual rail clamps are used in conjunction with rail carriages. When the clamping knob is turned, the clamp contact surfaces press against the rail, clamping it in place. Their compact and lightweight form makes them perfect for use with miniature rail systems where space is restricted.
These clamps are equipped with a lever or handle mechanism that allows for exact clamping force adjustment. This keeps the small rails securely in place without causing damage or deformation. The rails move smoothly and feature a low coefficient of friction and break-away forces.
It can withstand heavy loads, is corrosion resistant, and is resistant to wear and tear. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.
These Manual Shaft Clamps are designed to be used in conjunction with linear bearings and act as a mecanism to hold a moving component or fixture in place until the clamp is released.
When the clamping lever is pressed, the contact faces come into contact with the shaft bar, clamping it in place. They have a sturdy structure that ensures strength and longevity. This enables them to resist external forces.
It is simple and dependable, and it is operated manually. The contact profiles press simultaneously on the rail surfaces by pressing the adjustable locking lever. The floating contact profiles guarantee that force is distributed symmetrically on the linear guide. Used in automotive, industrial machinery, and manufacturing processes.
These Open Linear Ball Bushing Carriages are used in linear motion systems to guide and support moving parts. These are to be used only with hardened steel shafts and the ball bearings allow the carriage to move smoothly along the rail. They are particularly useful for heavy weights and long stroke applications.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
Its unflanged design enables a simple compact installation and integration into existing systems. It can withstand temperatures from 20C to +80C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These Unflanged Stainless Carriages are a type of linear bearing particularly useful for heavy loads in various applications where linear motion is guided and supported. Their rails are made of contoured aluminium, with two hardened stainless steel shafts pressed to serve as raceways for the runner block balls.
Because of its low friction, the unflanged design provides a larger surface contact area with the linear guide, ensuring increased stability and precision in motion. The lack of flanges also allows for additional flexibility in terms of space and location. Ball retainers in the carriages allow for far larger parallelism and mounting base height offsets, allowing for considerable misalignment and allowing the carriages to be withdrawn from the rail without losing any balls.
Its structure is highly corrosion resistant, making it perfect for use in areas with moisture, chemicals, or severe temperatures. It can withstand temperatures ranging from -20C to +120C. It can be used in various applications, including machinery, handling technology, machine enclosures, medical, food, etc.
Altıgen çelik somunlar sıkı tutuş sağlayıp titreşim veya hareket sebebiyle gevşemeyi önler. Normal bir anahtar veya kerpetenle kolayca sıkıştırılıp gevşetilir. Altıgen çelik somunlar sıkı tutuş sağlayıp titreşim veya hareket sebebiyle gevşemeyi önler. Normal bir anahtar veya kerpetenle kolayca sıkıştırılıp gevşetilir. Çelik veya paslanmaz çelik vida açma milleriyle düşük dönüş hızları, manuel kontrol, kelepçeleme, kilitleme ve sabit ağırlık alımı için kullanılır.
Malzemesi sayesinde yüksek sağlamlık ve dayanıklılığın yanı sıra somunun vidada takılmasını önlemek için yağlama gerektiren uygulamalarda kullanılır.
Bu ürünler otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır. Hem standart sağ el dişli hem sol el dişli altıgen çelik somunlar mevcuttur.
Lütfen dikkat: Çeliğin çelikle temas ettiği yüzeyler motorize hareketler için uygun değildir.
Alüminyum Şaftlar, çok yönlüdür ve manyetik değildir. Sağlam ve dayanıklı bir bileşen gerektiren çeşitli sektörlerde hafif bir alternatiftir. Yüksek dayanıklılık-ağırlık oranı, korozyon direnci ve termal iletkenlik sunar. Korozyona dirençli olduğundan şaftların ömrünü uzatır ve düzenli bakım veya değişim gereğini ortadan kaldırır.
Zorlu koşullarda deformasyon veya arıza olmadan muazzam yüklere veya işlemlere dayanabilir. Bunlar, bilyeli burçlu doğrusal rulmanlarla değil, kendinden yağlayıcı seramik burçlarla kullanım içindir. -130C ile +200C arasında sıcaklıklara dayanıklıdır. Bu özellikleri sayesinde petrol ve gaz ekipmanları, tıbbi cihazlar, inşaat sektörü ve otomobil endüstrisi uygulamalarında sık sık kullanılır.
Ayarlanabilir Doğrusal Bilyeli Burçlar doğrusal hareket sistemlerinde kullanılır ve doğrusal eksen boyunca hassas konumlandırma sağlamak için tasarlanmıştır. Kafese yerleştirilmiş 4-6 yuvarlak bilye çemberi içeren bir yuvadan oluşur. Gövde boyunca inen ince oluk, dar alanda oturtulan bir yuvaya monte edildiğinde bilyeler ve şaft arasındaki iç ve dış yüzeyler arasındaki açıklığı kapatarak oynamayı önler.
Doğrusal şafta monte edildiğinde, bilyeli yataklar iç ve dış yüzeyler arasında dönerek pürüzsüz bir doğrusal hareket oluşturur. -20C ila +80C arasında sıcaklıklara dayanıklıdır. Baskı makineleri ve kayıt ekipmanları gibi sık sık değiştirilmesi veya ince ayar yapılması gereken uygulamalar ve imalat süreçleri için idealdir.
Açık Doğrusal Bilyeli Burçlar doğrusal hareket sistemlerinde kullanılır ve doğrusal eksen boyunca pürüzsüz ve hassas hareket sağlayarak doğru konumlandırma ve hareket kontrolü için tasarlanmıştır. Kafese yerleştirilmiş 4-6 yuvarlak bilye çemberi içeren bir yuvadan oluşur. Bu bilyeler, burcun birlikte kaydığı silindirik bir çubuk olan doğrusal şaftlarla doğrudan temas halinde olup düşük sürtünme ve yüksek yük kapasitesi sağlar.
Genellikle şaft destek rayıyla birlikte kullanılır. -20C ila +80C arasında sıcaklıklara dayanıklıdır. Otomotiv ekipmanları, zımba presleri ve baskı makineleri gibi uygulamalarda kullanım için idealdir.
Bilyeli Vidalar doğrusal hareket sistemlerinde döner hareketi doğrusal harekete etkili ve doğru bir şekilde dönüştürmek için kullanılan hassas bileşenlerdir. Dişli şaft (veya somun) ile hassas ayarlı, taşlanmış bilyeli yatak seti içerir. Bilyeli yataklar, şaft ve somun arasında yuvarlanarak kayar haraketli sistemlerde yaygın olan sürtünme ve aşınmayı azaltır.
Özellikle otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları yaygındır. Çap boyutuna uygun birçok farklı bilyeli vidalarımız mevcuttur.
Lütfen dikkat: Bilyeli yatakların gevşeyerek kullanılmaz hale gelmesine sebep olabileceğinden bilyeli somunu manşondan çıkarmayın.
These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.
They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.
It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.
These Flanged Aluminium Carriages are a type of linear bearing that is particularly useful for heavy loads in a range of applications where they guide and support linear motion. Their rails are made of contoured aluminium with two hardened stainless steel shafts pressed to act as the runner block balls' raceways.
-The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.
It works well in harsh conditions or weight critical applications since it is more lightweight and corrosion-resistant than steel ones. It can be used in various applications, including machinery, aerospace, handling technology, machine enclosures, medical, food, etc.
These Flanged Linear bushing Carriages are used in linear motion systems to guide and support moving parts. It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
The open bearing carriages are only for use with shaft support rails. It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
Flanşlı Bronz Somunlar, vida açma mili donanımlarının önemli bir bileşeni olup doğrusal hareket sistemlerinde yaygın olarak kullanılır. Yük altında düşük dönüş hareketiyle manuel ve motorize uygulamalarda idealdir. Vida açma milinde aşınmayı azaltan pürüzsüz bir yüzeye sahiptir.
Olağanüstü dayanıklıdır ve kendinden yağlama özelliğine sahiptir. Bronz malzeme, güvenilir performansı sayesinde vida açma mili donanımlarındaki en popüler seçeneklerden biridir.
Bu ürünler otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır.
Hem standart sağ el dişli hem sol el dişli flanşlı bronz somunlar mevcuttur.
Flanşlı Bilyeli Somunlar, bilyeli vida donanımlarının önemli bir bileşenidir. Hassas mühendislik eseri bileşenler, doğrusal hareket sistemlerinde kullanılır. Adından da anlaşılacağı gibi bu somunlar yassı bir flanş ile somundan çıkan bir pim içerir, ek destek sağlar ve kolay takılır.
Döner hareketi doğrusal harekete dönüştürürken bilyeli vidalarla kullanılır. Somundaki bilyeli yataklar, bilyeli vida döndükçe bu parça boyunca yuvarlanarak pürüzsüz ve hassas doğrusal hareket oluşturur. Flanşın sıkı toleransı sayesinde asgari geri tepme ile yüksek hassaslık ve doğruluk sağlar.
Bu ürünler otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır.
Bilyeli somunun manşondan çıkarılması bilyeli yatakların gevşeyerek kullanılmaz hale gelmesine sebep olabilir.
Flanşlı Doğrusal Bilyeli Burçlar, doğrusal hareket uygulamalarında kullanılır ve doğrusal eksen boyunca pürüzsüz ve hassas hareket sağlamak için tasarlanmıştır. Kafese yerleştirilmiş 4-6 yuvarlak bilye çemberi içeren bir yuvadan oluşur. Montaj flanşı, cıvata veya vida kullanarak burcun yüzeye kolayca monte edilmesini sağlar. Uzun Doğrusal Bilyeli Burçlarda uzunluğun artması, yük kapasitesini artırır ve aynı boyuttaki standart bilyeli burçlara göre daha fazla istikrar sağlar.
Düşük sürtünme sayesinde aşınmayı azaltırken yüksek yük kapasitesiyle bilyeli yataklar, yükü burç boyunca eşit şekilde dağıtarak gerilim konsantrasyonunu azaltır ve sistemin hizmet ömrünü uzatır. -20C ila +80C arasında sıcaklıklara dayanıklıdır. Otomasyon sistemleri, CNC makineleri, kurulum sistemleri ve imalat süreçleri için idealdir.
Doğrusal Bilyeli Burçlar doğrusal hareket sistemlerinde kullanılır ve doğrusal eksen boyunca pürüzsüz ve hassas hareket sağlayarak doğru konumlandırma ve hareket kontrolü için tasarlanmıştır. Kafese yerleştirilmiş 4-6 yuvarlak bilye çemberi içeren bir yuvadan oluşur.
Bu ürün grubu üç türden oluşur. Kapalı Doğrusal Bilyeli Burçlar, Paslanmaz Bilyeli Burçlar ve Uzun Doğrusal Bilyeli Burçlar.
Bu vida açma milleri grubunda çeşitli ihtiyaçlarınıza uygun birçok farklı Kare Somun mevcuttur: Tespit delikli Kare Bronz Somunlar, Kare Pirinç Somunlar, Kare Çelik Somunlar, Tespit delikli Kare Çelik Somunlar.
Kompakt Doğrusal Bilyeli Burçlar, dar alan uygulamalarında pürüzsüz ve doğru doğrusal hareket için tasarlanmıştır. Kafese yerleştirilmiş 4-6 yuvarlak bilye çemberi içeren bir yuvadan oluşur. Kompakt tasarım, sorunlu olabilecek dar ortamlarda alanın verimli kullanılmasını mümkün kılar. Kullanılabilir alanı en yüksek seviyeye çıkararak dar alanlarda azami performans sağlar.
Bastırıp oturtularak kolayca takılır, düşük sürtünme sayesinde aşınmayı azaltır ve ürün ömrünü uzatır, yüksek yük kapasitesi sunar. Yağlara dayanıklıdır, yuvası korozyona dirençlidir. -20C ila +80C arasında sıcaklıklara dayanıklıdır. Otomasyon sistemleri, CNC makineleri ve imalat süreçleri için idealdir.
These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.
These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.
These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.
It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.
The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.
These miniature rail carriages are a compact and versatile solution for achieving precise linear motion in small-scale applications. They're perfect for applications that need accurate placement and fluid movement in constrained places due to their small size, or applications requiring corrosion resistance as they are made from stainless steel.
The rails' 45 contact gothic arch design guarantees similar load capabilities in all directions. These rails move smoothly and feature a low coefficient of friction and break-away forces. It can sustain large weights, is resistant to corrosion, and is resilient to wear and tear.
Carriages come with a plastic dummy rail. It should be mounted by putting the dummy rail up against the end of the real rail and sliding it from one to the other. It is capable of withstanding temperatures between -40C and +80C. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.
Paslanmaz AISI 303/316 Şaftlar, yüksek ve çok yüksek korozyon direnci, sağlamlık ve dayanıklılık gerektiren endüstrilerde kullanılır. Böylece, şaftların aşırı nem, kimyasallar ve yüksek sıcaklık ile korozyona sebep olan maddeler gibi zorlu koşullara dirençli olması, yapısal bütünlüğü bozmadan mükemmel kaynaklanabilmesi sağlanır. Sonuç olarak, bu şaftlar daha uzun ömürlü olup daha az bakım gerektirdiğinden arıza sürelerini ve toplam işletme maliyetlerini düşürür.
Seramik rulmanlar, bilyeli burçlu doğrusal rulmanlar yerine kullanılmalıdır. Yüksek yük, yüksek hız ve aşındırıcı ortam içeren uygulamalar için uygundur. Röntgen, kağıt işleme, donanım ve gıda işleme ekipmanlarında kullanılır.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin