Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(15 Produse)
These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
Balamale ascunse pentru care este posibilă aplicarea pe stânga și pe dreapta. Ideale pentru incinte metalice sau capace de utilaje. Tipuri multiple disponibile fie din oțel zincat, fie din oțel inoxidabil AISI 304.
Gama de șuruburi aplicate pe balamalele ascunse este adecvată aplicațiilor de uz intens. Acestea sunt montate cu șuruburi și sunt prevăzute cu un știft detașabil, care permite ridicarea ușii din toc, pentru a facilita accesul. Vă sunt oferite diferite materiale și unghiuri de rotație, potrivite unei multitudini de aplicații.
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Șuruburile Confirmat sunt utilizate în principal pentru asamblarea și demontarea ușoară a panourilor. Printre aplicațiile ideale se numără mobilierul din lemn și produsele de asamblat din pachete plate. Acestea au un sistem hexagonal de acționare, compatibil cu o cheie hexagonală M3 sau M4.
Șurubul are un filet adânc care asigură realizarea unor îmbinări precise și strânse. Gama oferă opțiuni de dimensiuni de filet M5 și M7.
Șuruburile de îmbinare sunt utilizate cu piulițele de îmbinare și piulițele cilindrice, disponibile spre vânzare separat. Dimensiunea capului bolțului și a piuliței corespund, oferind un finisaj excelent al suprafeței pe ambele părți ale ansamblului.
Aceste șuruburi sunt cel mai adesea utilizate în cazul pieselor de mobilier cu auto-asamblare și al pieselor de mobilier neasamblate. Se aplică ușor și rapid cu ajutorul unei chei imbus M4 (nefurnizată).
Disponibile într-o gamă largă de lungimi adecvate aplicației dvs.
Se strânge prin intermediul capului cu locaș hexagonal, folosind o cheie imbus
Șuruburi cu cap hexagonal, disponibile în numeroase variante, din diverse materiale și cu diverse dimensiuni.
Înșurubați piesa filetată în priza corespunzătoare în câteva secunde, pentru o îmbinare rapidă, ușoară și sigură. Aceasta este partea tată, sau filetată. Priza mamă se comercializează separat. Piesele mamă și tată sunt vândute separat.
Suruburile din oțel sunt fabricate din aliaj tratat termic. Șuruburile inoxidabile nu sunt tratate termic.
Cap în formă de disc, cu margine teșită
Șuruburi cu cap plat, concepute pentru a se înșuruba complet în orificiul pentru cap înecat. Ideale pentru o diversitate de aplicații.
Șuruburile mecanice cu cap cilindric sunt proiectate pentru a fi utilizate într-o gamă largă de aplicații, inclusiv construcții, asamblare electronică și asamblare de utilaje. Designul permite șurubului să se așeze la nivel de suprafață după ce a fost fixat, oferind un aspect neted și finisat.
Spre deosebire de șuruburile obișnuite, șuruburile mecanice tind să fie mai durabile și mai robuste, ceea ce le face perfecte pentru a rezista la coroziune, temperaturi ridicate și alte substanțe chimice sau condiții meteorologice. Sunt utilizate în mod obișnuit în asamblarea mașinilor, inclusiv în aplicații electronice, auto și industriale.
Șuruburile cu cap înecat sunt ideale pentru aplicații în care capul șurubului nu trebuie să iasă în afară
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina