Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Oțel Sisteme de supendare pentru postere Șuruburi

 (13 Produse)

Listă Grilă

Thrust Screws - Plastic Pad

În stoc În producție

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Shoulder Bolts - Hex Head

În stoc În producție

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Shoulder Screws - Hex Socket Head

În stoc În producție

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Şuruburi Confirmat

În stoc În producție

Șuruburile Confirmat sunt utilizate în principal pentru asamblarea și demontarea ușoară a panourilor. Printre aplicațiile ideale se numără mobilierul din lemn și produsele de asamblat din pachete plate. Acestea au un sistem hexagonal de acționare, compatibil cu o cheie hexagonală M3 sau M4.

Șurubul are un filet adânc care asigură realizarea unor îmbinări precise și strânse. Gama oferă opțiuni de dimensiuni de filet M5 și M7.

  • Material: oțel
  • Finisaj: placat cu zinc

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Şuruburi de îmbinare

În stoc În producție

Șuruburile de îmbinare sunt utilizate cu piulițele de îmbinare și piulițele cilindrice, disponibile spre vânzare separat. Dimensiunea capului bolțului și a piuliței corespund, oferind un finisaj excelent al suprafeței pe ambele părți ale ansamblului.

Aceste șuruburi sunt cel mai adesea utilizate în cazul pieselor de mobilier cu auto-asamblare și al pieselor de mobilier neasamblate. Se aplică ușor și rapid cu ajutorul unei chei imbus M4 (nefurnizată).

Disponibile într-o gamă largă de lungimi adecvate aplicației dvs.

  • Material: oțel
  • ‌Finisaj: placate cu zinc

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi cu cap cilindric - Metal, Cap standard

În stoc În producție

Se strânge prin intermediul capului cu locaș hexagonal, folosind o cheie imbus

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi cu cap hexagonal - Metal

În stoc În producție

Șuruburi cu cap hexagonal, disponibile în numeroase variante, din diverse materiale și cu diverse dimensiuni.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi de asamblare - metalice

În stoc În producție

Înșurubați piesa filetată în priza corespunzătoare în câteva secunde, pentru o îmbinare rapidă, ușoară și sigură. Aceasta este partea tată, sau filetată. Priza mamă se comercializează separat. Piesele mamă și tată sunt vândute separat.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi de fixare - Cap hexagonal de metal cu punct cupă

În stoc În producție

Suruburile din oțel sunt fabricate din aliaj tratat termic. Șuruburile inoxidabile nu sunt tratate termic.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi mecanice - Asamblare

În stoc În producție

Cap în formă de disc, cu margine teșită

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi mecanice - Cap plat

În stoc În producție

Șuruburi cu cap plat, concepute pentru a se înșuruba complet în orificiul pentru cap înecat. Ideale pentru o diversitate de aplicații.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi mecanice - Cap rotunjit

În stoc În producție

Șuruburile mecanice cu cap cilindric sunt proiectate pentru a fi utilizate într-o gamă largă de aplicații, inclusiv construcții, asamblare electronică și asamblare de utilaje. Designul permite șurubului să se așeze la nivel de suprafață după ce a fost fixat, oferind un aspect neted și finisat.

Spre deosebire de șuruburile obișnuite, șuruburile mecanice tind să fie mai durabile și mai robuste, ceea ce le face perfecte pentru a rezista la coroziune, temperaturi ridicate și alte substanțe chimice sau condiții meteorologice. Sunt utilizate în mod obișnuit în asamblarea mașinilor, inclusiv în aplicații electronice, auto și industriale.

  • Material: Nailon, Oțel inoxidabil, Oțel moale, PEEK, PC, Reny, PPS, PA
  • Culori: Natural, Maro, Transparent, Bej
  • Standard de inflamabilitate a materialului: UL94 V-2, , UL94 V-0, UL94 HB

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi mecanice - cap înecat

În stoc În producție

Șuruburile cu cap înecat sunt ideale pentru aplicații în care capul șurubului nu trebuie să iasă în afară

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)