Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Sisteme de prindere Mânere rotative moletate Șuruburi

 (3 Produse)

Listă Grilă

Thrust Screws - Brass Pad

În stoc În producție

These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: 303 Stainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Thrust Screws - Plastic Pad

În stoc În producție

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Mânere moletate cu strângere rapidă

În stoc În producție

Mânerele moletate cu strângere rapidă au o suprafață moletată care permite o prindere mai bună și o rotire mai ușoară. Pot fi strânse sau slăbite rapid folosind doar degetele, fără a necesita unelte suplimentare, doar printr-o ușoară forță de strângere. Acest lucru poate economisi timp și efort în situațiile în care sunt necesare schimbări în mod regulat.

Butonul este introdus oblic pe știftul filetat și apoi plasat în poziție axială pentru a se potrivi pe filetele știftului. Apoi pot fi blocate cu o mică rotație.

Utilizate la scară largă într-o varietate de aplicații industriale, inclusiv în echipamentele auto, aerospațiale și medicale.

  • Material: Oțel strunit și brunat, înnegrit.
  • Clasa de rezistență la tracțiune 5.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)