High-Density-Urethane (Poron) Weather Stripping is an open-cell foam that exhibits closed cell characteristics when compressed. It offers very low compression set, good shock absorption, and low out-gassing. Adhesive: Permanent rubber-based or permanent acrylic-based pressure-sensitive adhesive. Our rubber-based adhesive system includes a film carrier for non-stretch characteristics. Test Method: ASTM D3574; Density (lb/ft3): 15 ; Compression Deflection: 4 to 8 psi.; Compression Set: (50%) 10 max. Service Temperature: Rubber-based: -20F to 150F; Acrylic-based: -20F to 190F Flammability: FMVSS 302; UL94 HBF ; 3/16 Electrical enclosures. Access doors/panels. Louver and vent gasketing. Lighting. HVAC enclosures. Electronics.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Thickness | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 538,0776 - R 716,1813 | In production |
0.126 in
3.2 mm
|
|||||||||
R 707,4935 - R 941,6738 | 26 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue