Quantity | Unit price |
---|---|
1 - 124 | $2.9216 |
125 - 249 | $1.4623 |
250 - 499 | $0.5859 |
500 - 999 | $0.3906 |
1000 - 4999 | $0.259 |
5000 - 9999 | $0.2468 |
10000 - 14999 | $0.2347 |
15000 + | $0.2177 |
Head Length | 300.0 mm |
---|---|
Head Length | 11.811 in |
Head Width | 150.0 mm |
Head Width | 5.906 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Polished |
Fitting Style | Ribbed |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue