Quantity | Unit price |
---|---|
1 - 9 | $173.27 |
10 - 19 | $164.57 |
20 - 29 | $155.86 |
30 - 39 | $147.15 |
40 + | $138.67 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 24.3 mm |
---|---|
Inside Diameter | 0.957 in |
Nominal Inside Diameter | 25.4 mm |
Nominal Inside Diameter | 1 in |
Nominal Size | 25.4 mm |
Nominal Size | 1.000 in |
Outside Diameter | 32.0 mm |
Outside Diameter | 1.26 in |
Overall Length | 50.0 m |
Overall Length | 164.042 ft |
Colour | Grey |
Conduit Form | Unsplit |
Full Material | High Density Polyethylene |
Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue