Quantity | Unit price |
---|---|
1 - 49 | $13.442 |
50 - 249 | $6.5749 |
250 - 499 | $3.2797 |
500 - 999 | $2.094 |
1000 - 2999 | $1.1949 |
3000 - 4999 | $1.1363 |
5000 - 9999 | $1.0748 |
10000 + | $1.0157 |
Compatible Hole Diameter | 31.8 mm |
---|---|
Compatible Hole Diameter | 1.250 in |
Hole Diameter | 31.8 mm |
Hole Diameter | 1.250 in |
Inside Diameter | 19.1 mm |
Inside Diameter | 0.750 in |
Overall Diameter | 41.3 mm |
Overall Diameter | 1.625 in |
Overall Height | 8 mm |
Overall Height | 0.313 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Color | Black |
Full Material | Styrene Butadiene Rubber |
Material | SBR |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue