Quantity | Unit price |
---|---|
1 - 49 | $1.3967 |
50 - 999 | $0.6838 |
1000 - 1749 | $0.3418 |
1750 - 3499 | $0.2171 |
3500 - 6999 | $0.1556 |
7000 - 20999 | $0.1242 |
21000 - 34999 | $0.118 |
35000 + | $0.1119 |
Compatible Hole Diameter | 12.7 mm |
---|---|
Compatible Hole Diameter | 0.500 in |
Hole Diameter | 12.7 mm |
Hole Diameter | 0.500 in |
Inside Diameter | 9.5 mm |
Inside Diameter | 0.375 in |
Overall Diameter | 15.9 mm |
Overall Diameter | 0.625 in |
Overall Height | 8 mm |
Overall Height | 0.313 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue