Quantity | Unit price |
---|---|
1 - 49 | $3.1874 |
50 - 499 | $1.5552 |
500 - 1249 | $0.7762 |
1250 - 2499 | $0.4943 |
2500 - 4999 | $0.3542 |
5000 - 14999 | $0.2834 |
15000 + | $0.2695 |
Compatible Hole Diameter | 14.3 mm |
---|---|
Compatible Hole Diameter | 0.563 in |
Hole Diameter | 14.3 mm |
Hole Diameter | 0.563 in |
Inside Diameter | 9.5 mm |
Inside Diameter | 0.375 in |
Overall Diameter | 20.7 mm |
Overall Diameter | 0.813 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Panel Thickness | 4.8 mm |
Panel Thickness | 0.188 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue