Quantity | Unit price |
---|---|
100 - 499 | $2.9335 |
500 - 999 | $2.0401 |
1000 - 1999 | $1.7572 |
2000 - 4999 | $1.6678 |
5000 - 9999 | $1.5636 |
10000 + | $1.4014 |
Compatible Cable Diameter Range | 7 - 12.0 mm |
---|---|
Compatible Cable Diameter Range | 0.276 - 0.472 in |
Maximum Compatible Cable Diameter | 12.0 mm |
Maximum Compatible Cable Diameter | 0.472 in |
Minimum Compatible Cable Diameter | 7 mm |
Minimum Compatible Cable Diameter | 0.276 in |
Mounting Thread Length | 15 mm |
Mounting Thread Length | 0.591 in |
Overall Length | 47.5 mm |
Overall Length | 1.87 in |
Width Across Flats | 27 mm |
Width Across Flats | 1.063 in |
Certification | UL |
Color | Black |
Gland Form | Standard |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E336396 |
Specifications | 5 Bar |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue