Quantity | Unit price |
---|---|
1 - 49 | $4.0722 |
50 - 124 | $2.0285 |
125 - 249 | $0.813 |
250 - 499 | $0.542 |
500 - 1499 | $0.3618 |
1500 - 2999 | $0.3438 |
3000 - 4499 | $0.3256 |
4500 + | $0.3088 |
Head Length | 600.0 mm |
---|---|
Head Length | 23.622 in |
Head Width | 400.0 mm |
Head Width | 15.748 in |
Compatible Tube Gauge | 8-14 |
Color | Black |
Finish | Polished |
Fitting Style | Ribbed |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue