Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism. The thumb press mechanism allows for quick and easy installation and cable tie removal without additional tools.
Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1804 - $0.2704 | 53000 In stock |
2.500 in
63.5 mm
|
10.500 in
266.7 mm
|
40 lbs
18.1 kg
|
|||||||
WITRT-0800-UV-M | $0.1251 - $0.1876 | 39000 In stock |
2.000 in
50.8 mm
|
8.000 in
203.2 mm
|
40 lbs
18.1 kg
|
||||||
WITRT-0550-UV-M | $0.1137 - $0.1361 | 108000 In stock |
1.250 in
31.8 mm
|
5.500 in
139.7 mm
|
40 lbs
18.1 kg
|
||||||
$0.9373 - $0.9373 | In production |
4.000 in
101.6 mm
|
15.250 in
387.4 mm
|
250 lbs
113.4 kg
|
|||||||
$1.2844 - $1.2844 | 7450 In stock |
8.000 in
203.2 mm
|
27.750 in
704.9 mm
|
250 lbs
113.4 kg
|
|||||||
WIT-RT-0800-M | $0.1195 - $0.1789 | 372000 In stock |
2.000 in
50.8 mm
|
8.000 in
203.2 mm
|
40 lbs
18.1 kg
|
||||||
$1.1247 - $1.1247 | In production |
6.000 in
152.4 mm
|
21.500 in
546.1 mm
|
250 lbs
113.4 kg
|
|||||||
$0.1083 - $0.1625 | 87000 In stock |
1.250 in
31.8 mm
|
5.500 in
139.7 mm
|
40 lbs
18.1 kg
|
|||||||
$0.1896 - $0.2275 | 1000 In stock |
1.89 in
48.0 mm
|
8.11 in
206.0 mm
|
30 lbs
13.6 kg
|
|||||||
$0.2085 - $0.2504 | In production |
1.89 in
48.0 mm
|
8.11 in
206.0 mm
|
40 lbs
18.1 kg
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue