Quantity | Unit price |
---|
Cable Bundle Diameter Range | 101.6 mm |
---|---|
Cable Bundle Diameter Range | 4.000 in |
Maximum Cable Bundle Diameter | 101.6 mm |
Maximum Cable Bundle Diameter | 4.000 in |
Minimum Loop Tensile Strength | 113.4 kg |
Minimum Loop Tensile Strength | 250 lbs |
Overall Length | 387.4 mm |
Overall Length | 15.250 in |
Overall Width | 13.2 mm |
Overall Width | 0.520 in |
Certification | UL |
Color | Natural |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Type | 1 |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue