Menu Search

Adhesive Glides

In stock

Adhesive Glides are ideal for furniture legs to protect floors and reduce noise. The PTFE material provides a smooth glide action and is easily applied due to the self-adhesive backing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Head Shape Color Insert Height View
$1.8119 - $5.4355 3092 In stock
Rectangular
Gray
0.248 in
$1.1919 - $3.5758 2996 In stock
Rectangular
Gray
0.248 in
$0.705 - $1.3402 2800 In stock
Round
Gray
0.256 in
499489 $0.6992 - $2.0975 4469 In stock
Rectangular
Gray
0.268 in
$1.7034 - $4.2582 2786 In stock
Round
Gray
0.252 in
$1.1437 - $2.8592 2185 In stock
Round
Gray
0.248 in
$0.7898 - $2.3693 4600 In stock
Square
Gray
0.256 in
$1.6155 - $4.8462 1768 In stock
Square
Gray
0.256 in
$0.5361 - $1.3402 2860 In stock
Round
Gray
0.264 in
$3.1871 - $7.4368 2730 In stock
Round
Gray
0.248 in
499495 $1.4674 - $4.4017 3200 In stock
Square
Gray
0.276 in
$0.425 - $1.0623 6200 In stock
Round
Gray
0.248 in
499488 $0.5805 - $1.741 3200 In stock
Square
Gray
0.256 in
$1.1021 - $3.3058 3200 In stock
Square
Gray
0.276 in
$0.3565 - $0.8914 5837 In stock
Round
Gray
0.169 in
Adhesive Glide - PTFE;PE ; Gray ; Rectangular ; Size - 100.0 mm ; Width 24.0 mm | 0.945 in ; Thickness 6.3 mm | 0.248 in

499492

Price Range
$5.4355 - $1.8119

Stock Levels
3092 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Rectangular
  • Material
    PTFE;PE
Adhesive Glide - PTFE;PE ; Gray ; Rectangular ; Size - 70.0 mm ; Width 19.0 mm | 0.748 in ; Thickness 6.3 mm | 0.248 in

499497

Price Range
$3.5758 - $1.1919

Stock Levels
2996 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Rectangular
  • Material
    PTFE;PE
Adhesive Glide - PTFE;PE ; Gray ; Round ; Size - 30.0 mm ; Width 30.0 mm | 1.181 in ; Thickness 6.5 mm | 0.256 in

499478

Price Range
$1.3402 - $0.705

Stock Levels
2800 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Round
  • Material
    PTFE;PE
Adhesive Glide - PTFE;PE ; Gray ; Rectangular ; Size - 24.0 mm ; Width 24.0 mm | 0.945 in ; Thickness 6.3 mm | 0.248 in

499489

Price Range
$2.0975 - $0.6992

Stock Levels
4469 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Rectangular
  • Material
    PTFE;PE
Adhesive Glide - PTFE;PE ; Gray ; Round ; Size - 50.0 mm ; Width 50.0 mm | 1.969 in ; Thickness 6.4 mm | 0.252 in

499480

Price Range
$4.2582 - $1.7034

Stock Levels
2786 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Round
  • Material
    PTFE;PE
Adhesive Glide - PTFE;PE ; Gray ; Round ; Size - 40.0 mm ; Width 40.0 mm | 1.575 in ; Thickness 6.3 mm | 0.248 in

499479

Price Range
$2.8592 - $1.1437

Stock Levels
2185 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Round
  • Material
    PTFE;PE
Adhesive Glide - PTFE;PE ; Gray ; Square ; Size - 30.0 mm ; Width 30.0 mm | 1.181 in ; Thickness 6.5 mm | 0.256 in

499490

Price Range
$2.3693 - $0.7898

Stock Levels
4600 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Square
  • Material
    PTFE;PE
Adhesive Glide - PTFE;PE ; Gray ; Square ; Size - 50.0 mm ; Width 50.0 mm | 1.969 in ; Thickness 6.5 mm | 0.256 in

499496

Price Range
$4.8462 - $1.6155

Stock Levels
1768 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Square
  • Material
    PTFE;PE
Adhesive Glide - PTFE;PE ; Gray ; Round ; Size - 25.0 mm ; Width 25.0 mm | 0.984 in ; Thickness 6.7 mm | 0.264 in

499477

Price Range
$1.3402 - $0.5361

Stock Levels
2860 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Round
  • Material
    PTFE;PE
Adhesive Glide - PTFE;PE ; Gray ; Round ; Size - 65.0 mm ; Width 65.0 mm | 2.559 in ; Thickness 6.3 mm | 0.248 in

499481

Price Range
$7.4368 - $3.1871

Stock Levels
2730 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Round
  • Material
    PTFE;PE
Adhesive Glide - PTFE;PE ; Gray ; Square ; Size - 45.0 mm ; Width 45.0 mm | 1.772 in ; Thickness 6.3 mm | 0.248 in

499495

Price Range
$4.4017 - $1.4674

Stock Levels
3200 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Square
  • Material
    PTFE;PE
Adhesive Glide - PTFE;PE ; Gray ; Round ; Size - 22.0 mm ; Width 22.0 mm | 0.866 in ; Thickness 6.3 mm | 0.248 in

499476

Price Range
$1.0623 - $0.425

Stock Levels
6200 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Round
  • Material
    PTFE;PE
Adhesive Glide - PTFE;PE ; Gray ; Square ; Size - 24.0 mm ; Width 24.0 mm | 0.945 in ; Thickness 6.5 mm | 0.256 in

499488

Price Range
$1.741 - $0.5805

Stock Levels
3200 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Square
  • Material
    PTFE;PE
Adhesive Glide - PTFE;PE ; Gray ; Square ; Size - 40.0 mm ; Width 40.0 mm | 1.575 in ; Thickness 7.0 mm | 0.276 in

499494

Price Range
$3.3058 - $1.1021

Stock Levels
3200 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Square
  • Material
    PTFE;PE
Adhesive Glide - PTFE;PE ; Gray ; Round ; Size - 19.0 mm ; Width 19.0 mm | 0.748 in ; Thickness 4.3 mm | 0.169 in

499475

Price Range
$0.8914 - $0.3565

Stock Levels
5837 In stock
Attributes
  • Color
    Gray
  • Fitting Style
    Adhesive
  • Full Material
    Polytetrafluoroethylene;Polyethylene
  • Head Shape
    Round
  • Material
    PTFE;PE