Quantity | Unit price |
---|---|
200 - 399 | $7.4368 |
400 - 1199 | $5.5775 |
1200 - 1999 | $4.4621 |
2000 + | $3.1871 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Fitting Style | Adhesive |
Full Material | Polytetrafluoroethylene;Polyethylene |
Head Shape | Round |
Material | PTFE;PE |
Insert Height | 6.3 mm |
Insert Height | 0.248 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue