For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(4 product groups)
Bubble gaskets made from black EPDM with steel spring core. Clip-on profiles offering edge protection and sealing. Flexible and press-on by hand, making them quick and easy to use. Side or top gasket profiles and available in 20 metre rolls.
A choice of single or dual flipper gaskets. The single flipper is made from EDPM material, whereas the dual flippers have hard rubber carrier to improve grip to a panel and a softer rubber to aid compression. Both profiles are flexible and can be pressed on by hand, making them a quick and easy solution. Black finish and has a steel spring core. Supplied in 20.0 metre rolls.
S Profile glazing gaskets are easy to fit and primarily used for sealing windows and inspection panels. Generally they are used in lightweight applications and are ideal when glass or acrylic panels are not subjectd to high pressure or exposure to weather elements. Tolarances ISO 3302-1 1996 Class E-2. They rest of the Glazing gasket range are easy-fit glazing solution, and provide an effective weatherproof seal. These gaskets can be used where there are rigorous environmental demands. This glazing gasket range is made from solid black EPDM.
PVC edge protector with a steel spring core. Supplied in rolls of 20.0 metres. Provides protection to steel edges. Profiles are flexible and a simply applied by pressing by hand - making them a quick and easy solution. Suitable for temperatures from -25C up to 90C.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue