For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(14 product groups)
This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.
Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required
Spring Loaded Socket is a latch working with a spring system to operate the lock and release mechanism. This door latch is compatible with two strikers to be ordered independantly depending on the mounting requirement.
Our range of recessed magnetic catches are perfect for use where a flush finish is required - They not only look good but deliver many functional benefits such as ease of application and added safety.
Our range of Magnetic Touch Latches deliver aesthetic and design benefits and are ideal for applications where knobs or handles are not suitable. Available as surface mount or recess fitting in a variety of styles.
Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.
Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.
Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.
Panel Catches are mounted onto cabinet doors or access panels and work with a striker to keep them closed tightly. These panel catches have an audible lock and release and are effective latching devices for enclosures.
Panel Strikers are mounted onto cabinet doors or access panels and work with a catch to keep them closed tightly. These panel strikers have an audible lock and release and are effective latching devices for enclosures.
Our Screw In Magnetic Catches are available in a variety of different sizes and shapes, delivering varying pull forces and have different mounting orientations to suit your needs.
An array of Metal & Plastic Catch & Strikers are available in the hardware range. Different material options are available with Strikers made in Natural POM, Plated Steel, and Nylon and Catches made in variations of Nylon. The striker is mounted with the striker base and screwed into the door or mounted to the outside of a removable panel. The catch is designed for mounting either in wood cabinets or into a panel
Our Snap In Magnetic Catches are quick and easy to install, with a simple snap that remains securing in place. You also have the option of screwing these catches into place for a firmer hold.
These Magnetic Catches fit into a recess cut of the frame and provide a flush effect. They are an ideal choice for metal cabinets and the range is suitable for different panel thicknesses.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue