Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Nylon Edge Holding Threaded Male To Female

 (8 product groups)

List Grid

Anti Rotation PCB Supports

In stock In production

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

{0} variants (Filters applied) {0} variants (No filters applied)

Hexagonal Insulation Standoffs

In stock In production

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Corner Edge Locking Supports

In stock In production

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Edge Locking Supports - Snap In

In stock In production

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Spacers - Hexagonal / Non Undercut

In stock In production

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

In stock In production

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Support Pillars - Reverse Locking/Edge Holding

In stock In production

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Spacer

In stock In production

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0} variants (Filters applied) {0} variants (No filters applied)