For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(3 product groups)
What is Gasket Tape?
Gasket Tape is an adhesive lined silicone foam or closed cell silicone sponge, most often supplied in rolls. Our range features Ethylene Propylene Diene Monomer (EPDM) gasket seal tape.
EPDM Tape is a closed cell foam weather stripping tape offering great barrier protection from moisture and air. EPDM Weather Seal has excellent weather and oxidation resistance, excellent conforming ability, flexibility at low temperatures, and EPDM Gaskets are good for outdoor use.
The EPDM gasket tape material has high technical properties, meaning it is capable of forming and keeping a strong, long-term seal.
EPDM Weather Sealing Specifications:
Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.
High-Density-Urethane (Poron) Weather Stripping is an open-cell foam that exhibits closed cell characteristics when compressed. It offers very low compression set, good shock absorption, and low out-gassing. Adhesive: Permanent rubber-based or permanent acrylic-based pressure-sensitive adhesive. Our rubber-based adhesive system includes a film carrier for non-stretch characteristics. Test Method: ASTM D3574; Density (lb/ft3): 15 ; Compression Deflection: 4 to 8 psi.; Compression Set: (50%) 10 max. Service Temperature: Rubber-based: -20F to 150F; Acrylic-based: -20F to 190F Flammability: FMVSS 302; UL94 HBF ; 3/16 Electrical enclosures. Access doors/panels. Louver and vent gasketing. Lighting. HVAC enclosures. Electronics.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue