Hose Protection Sleeves

Quick Sleeves eliminate hydraulic line contamination during hose replacement. They are resistant to heat, ozone and abrasion and aid the easy assembly and removal of bundles


In Stock!

Free sample available
Refine By Clear Filters

Compatible Hose Diameter

More OptionsLess Options(13)

Flat Width

More OptionsLess Options(3)

Overall Length

Inside Diameter (Shrunk)

More OptionsLess Options(7)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Hose Diameter
:
50.8 mm
Flat Width
:
196.9 mm
Material
:
1050 Ballistic Nylon
Overall Length
:
45.7 m
Full Material
:
1050 Ballistic Nylon With A Urethane Coating On One Side
Colour
:
Black
Priced Per
:
Roll
Roll Length
:
45.0 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £884.9536 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
76.2 mm
Flat Width
:
276.9 mm
Material
:
1050 Ballistic Nylon
Overall Length
:
45.7 m
Full Material
:
1050 Ballistic Nylon With A Urethane Coating On One Side
Colour
:
Black
Priced Per
:
Roll
Roll Length
:
45.0 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £1,105.8536 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
101.6 mm
Flat Width
:
355.6 mm
Material
:
1050 Ballistic Nylon
Overall Length
:
45.7 m
Full Material
:
1050 Ballistic Nylon With A Urethane Coating On One Side
Colour
:
Black
Priced Per
:
Roll
Roll Length
:
45.0 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £1,318.867 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
127.0 mm
Flat Width
:
438.2 mm
Material
:
1050 Ballistic Nylon
Overall Length
:
45.7 m
Full Material
:
1050 Ballistic Nylon With A Urethane Coating On One Side
Colour
:
Black
Priced Per
:
Roll
Roll Length
:
45.0 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £1,308.1134 For large quantities click 'Request Quote'

In Production!

Compatible Hose Diameter
:
152.4 mm
Flat Width
:
517.7 mm
Material
:
1050 Ballistic Nylon
Overall Length
:
45.7 m
Full Material
:
1050 Ballistic Nylon With A Urethane Coating On One Side
Colour
:
Black
Priced Per
:
Roll
Roll Length
:
45.0 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £1,757.7718 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
177.8 mm
Flat Width
:
596.9 mm
Material
:
1050 Ballistic Nylon
Overall Length
:
45.7 m
Full Material
:
1050 Ballistic Nylon With A Urethane Coating On One Side
Colour
:
Black
Priced Per
:
Roll
Roll Length
:
45.0 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £1,826.608 For large quantities click 'Request Quote'

In Production!

Compatible Hose Diameter
:
203.2 mm
Flat Width
:
676.1 mm
Material
:
1050 Ballistic Nylon
Overall Length
:
45.7 m
Full Material
:
1050 Ballistic Nylon With A Urethane Coating On One Side
Colour
:
Black
Priced Per
:
Roll
Roll Length
:
45.0 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £1,966.4518 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
9.5 mm
Material
:
Polyester:Polyolefin
Overall Length
:
30.5 m
Full Material
:
Polyester:Polyolefin
Colour
:
Black
Inside Diameter (Shrunk)
:
5.0 mm
Shrink Ratio
:
2:01
Brand
:
N/A
Priced Per
:
Roll
Roll Length
:
30.5 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £42.2436 5 : £41.407 10 : £40.561 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
12.7 mm
Material
:
Polyester:Polyolefin
Overall Length
:
30.5 m
Full Material
:
Polyester:Polyolefin
Colour
:
Black
Inside Diameter (Shrunk)
:
6.0 mm
Shrink Ratio
:
2:01
Brand
:
N/A
Priced Per
:
Roll
Roll Length
:
30.5 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £52.8092 5 : £51.7564 10 : £50.6942 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
19.1 mm
Material
:
Polyester:Polyolefin
Overall Length
:
30.5 m
Full Material
:
Polyester:Polyolefin
Colour
:
Black
Inside Diameter (Shrunk)
:
10.0 mm
Shrink Ratio
:
2:01
Brand
:
N/A
Priced Per
:
Roll
Roll Length
:
30.5 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £63.3748 5 : £62.1058 10 : £60.8368 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
25.4 mm
Material
:
Polyester:Polyolefin
Overall Length
:
30.5 m
Full Material
:
Polyester:Polyolefin
Colour
:
Black
Inside Diameter (Shrunk)
:
12.5 mm
Shrink Ratio
:
2:01
Brand
:
N/A
Priced Per
:
Roll
Roll Length
:
30.5 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £73.931 5 : £72.4552 10 : £70.9794 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
31.8 mm
Material
:
Polyester:Polyolefin
Overall Length
:
30.5 m
Full Material
:
Polyester:Polyolefin
Colour
:
Black
Inside Diameter (Shrunk)
:
15.0 mm
Shrink Ratio
:
2:01
Brand
:
N/A
Priced Per
:
Roll
Roll Length
:
30.5 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £84.4966 5 : £82.8046 10 : £81.1126 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
34.0 mm
Material
:
Polyester:Polyolefin
Overall Length
:
30.5 m
Full Material
:
Polyester:Polyolefin
Colour
:
Black
Inside Diameter (Shrunk)
:
17.0 mm
Shrink Ratio
:
2:01
Brand
:
N/A
Priced Per
:
Roll
Roll Length
:
30.5 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £95.0528 5 : £93.154 10 : £91.2552 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
38.1 mm
Material
:
Polyester:Polyolefin
Overall Length
:
30.5 m
Full Material
:
Polyester:Polyolefin
Colour
:
Black
Inside Diameter (Shrunk)
:
20.0 mm
Shrink Ratio
:
2:01
Brand
:
N/A
Priced Per
:
Roll
Roll Length
:
30.5 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £105.6184 5 : £103.5034 10 : £101.3978 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
50.8 mm
Material
:
Polyester:Polyolefin
Overall Length
:
30.5 m
Full Material
:
Polyester:Polyolefin
Colour
:
Black
Inside Diameter (Shrunk)
:
25.0 mm
Shrink Ratio
:
2:01
Brand
:
N/A
Priced Per
:
Roll
Roll Length
:
30.5 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £116.184 5 : £113.8528 10 : £111.531 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
60.3 mm
Material
:
Polyester:Polyolefin
Overall Length
:
30.5 m
Full Material
:
Polyester:Polyolefin
Colour
:
Black
Inside Diameter (Shrunk)
:
30.0 mm
Shrink Ratio
:
2:01
Brand
:
N/A
Priced Per
:
Roll
Roll Length
:
30.5 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £137.3058 5 : £134.561 10 : £131.8162 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
69.9 mm
Material
:
Polyester:Polyolefin
Overall Length
:
30.5 m
Full Material
:
Polyester:Polyolefin
Colour
:
Black
Inside Diameter (Shrunk)
:
35.0 mm
Shrink Ratio
:
2:01
Brand
:
N/A
Priced Per
:
Roll
Roll Length
:
30.5 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £158.4276 5 : £155.2598 10 : £152.092 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Diameter
:
79.4 mm
Material
:
Polyester:Polyolefin
Overall Length
:
30.5 m
Full Material
:
Polyester:Polyolefin
Colour
:
Black
Inside Diameter (Shrunk)
:
40.0 mm
Shrink Ratio
:
2:01
Brand
:
N/A
Priced Per
:
Roll
Roll Length
:
30.5 m
Sold Per
:
Roll
Standard Pack: 1

Buy in multiples of: 1

1 : £211.2368 5 : £207.0162 10 : £202.7862 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered