Menu Search

Fluid Level Indicator Caps - Prismatic

In stock

Prismatic Fluid Level Indicator Caps are resistant to solvents, oils, greases, and other chemical agents. The prismatic windows allow the viewing of liquid levels in various applications and are resistant to oils and solvents.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Thread Size Viewable Screen Width View
£ 26.5879 - £ 56.424 10 In stock
G 1
24.0 mm
1337695 £ 25.3009 - £ 53.7543 In production
G 1/4
7.0 mm
£ 21.1389 - £ 45.822 10 In stock
M27
18.0 mm
£ 16.9896 - £ 36.8321 In production
G 1/2
14.0 mm
£ 29.9011 - £ 63.5091 10 In stock
M40
32.0 mm
£ 16.9896 - £ 36.8321 8 In stock
M20
14.0 mm
£ 29.9011 - £ 63.5091 6 In stock
G 1-1/4
32.0 mm
1337696 £ 16.169 - £ 35.0404 10 In stock
G 3/8
11.0 mm
£ 26.5879 - £ 56.424 In production
M33
24.0 mm
1337698 £ 21.1389 - £ 45.822 4 In stock
G 3/4
18.0 mm
£ 29.9011 - £ 63.5091 10 In stock
M42
32.0 mm
£ 21.1389 - £ 45.822 10 In stock
M26
18.0 mm
£ 25.3009 - £ 53.7543 10 In stock
M14
3.5 mm
£ 16.169 - £ 35.0404 10 In stock
M16
11.0 mm
Fluid Level Indicators G 1 40.0 mm Aluminium

1337699

Price Range
£ 56.424 - £ 26.5879

Stock Levels
10 In stock
Attributes
  • Flat Width
    36.0 mm
  • Viewable Screen Width
    24.0 mm
  • Length
    11.0 mm
  • Thread Size
    G 1
  • Outside Diameter
    40.0 mm
Fluid Level Indicators G 1/4 20.0 mm Aluminium

1337695

Price Range
£ 53.7543 - £ 25.3009

Stock Levels
In production
Attributes
  • Flat Width
    18.0 mm
  • Viewable Screen Width
    7.0 mm
  • Length
    7.5 mm
  • Thread Size
    G 1/4
  • Outside Diameter
    20.0 mm
Fluid Level Indicators M27 32.0 mm Aluminium

1337691

Price Range
£ 45.822 - £ 21.1389

Stock Levels
10 In stock
Attributes
  • Flat Width
    30.0 mm
  • Viewable Screen Width
    18.0 mm
  • Length
    9.0 mm
  • Thread Size
    M27
  • Outside Diameter
    32.0 mm
Fluid Level Indicators G 1/2 36.0 mm Aluminium

1337697

Price Range
£ 36.8321 - £ 16.9896

Stock Levels
In production
Attributes
  • Flat Width
    23.0 mm
  • Viewable Screen Width
    14.0 mm
  • Length
    8.5 mm
  • Thread Size
    G 1/2
  • Outside Diameter
    36.0 mm
Fluid Level Indicators M40 50.0 mm Aluminium

1337693

Price Range
£ 63.5091 - £ 29.9011

Stock Levels
10 In stock
Attributes
  • Flat Width
    46.0 mm
  • Viewable Screen Width
    32.0 mm
  • Length
    12.0 mm
  • Thread Size
    M40
  • Outside Diameter
    50.0 mm
Fluid Level Indicators M20 26.0 mm Aluminium

1337689

Price Range
£ 36.8321 - £ 16.9896

Stock Levels
8 In stock
Attributes
  • Flat Width
    23.0 mm
  • Viewable Screen Width
    14.0 mm
  • Length
    8.5 mm
  • Thread Size
    M20
  • Outside Diameter
    26.0 mm
Fluid Level Indicators G 1-1/4 50.0 mm Aluminium

1337700

Price Range
£ 63.5091 - £ 29.9011

Stock Levels
6 In stock
Attributes
  • Flat Width
    46.0 mm
  • Viewable Screen Width
    32.0 mm
  • Length
    12.0 mm
  • Thread Size
    G 1-1/4
  • Outside Diameter
    50.0 mm
Fluid Level Indicators G 3/8 22.0 mm Aluminium

1337696

Price Range
£ 35.0404 - £ 16.169

Stock Levels
10 In stock
Attributes
  • Flat Width
    20.0 mm
  • Viewable Screen Width
    11.0 mm
  • Length
    8.0 mm
  • Thread Size
    G 3/8
  • Outside Diameter
    22.0 mm
Fluid Level Indicators M33 40.0 mm Aluminium

1337692

Price Range
£ 56.424 - £ 26.5879

Stock Levels
In production
Attributes
  • Flat Width
    36.0 mm
  • Viewable Screen Width
    24.0 mm
  • Length
    11.0 mm
  • Thread Size
    M33
  • Outside Diameter
    40.0 mm
Fluid Level Indicators G 3/4 32.0 mm Aluminium

1337698

Price Range
£ 45.822 - £ 21.1389

Stock Levels
4 In stock
Attributes
  • Flat Width
    30.0 mm
  • Viewable Screen Width
    18.0 mm
  • Length
    9.0 mm
  • Thread Size
    G 3/4
  • Outside Diameter
    32.0 mm
Fluid Level Indicators M42 50.0 mm Aluminium

1337694

Price Range
£ 63.5091 - £ 29.9011

Stock Levels
10 In stock
Attributes
  • Flat Width
    46.0 mm
  • Viewable Screen Width
    32.0 mm
  • Length
    13.0 mm
  • Thread Size
    M42
  • Outside Diameter
    50.0 mm
Fluid Level Indicators M26 32.0 mm Aluminium

1337690

Price Range
£ 45.822 - £ 21.1389

Stock Levels
10 In stock
Attributes
  • Flat Width
    30.0 mm
  • Viewable Screen Width
    18.0 mm
  • Length
    9.0 mm
  • Thread Size
    M26
  • Outside Diameter
    32.0 mm
Fluid Level Indicators M14 20.0 mm Aluminium

1337687

Price Range
£ 53.7543 - £ 25.3009

Stock Levels
10 In stock
Attributes
  • Flat Width
    18.0 mm
  • Viewable Screen Width
    3.5 mm
  • Length
    7.5 mm
  • Thread Size
    M14
  • Outside Diameter
    20.0 mm
Fluid Level Indicators M16 22.0 mm Aluminium

1337688

Price Range
£ 35.0404 - £ 16.169

Stock Levels
10 In stock
Attributes
  • Flat Width
    20.0 mm
  • Viewable Screen Width
    11.0 mm
  • Length
    8.0 mm
  • Thread Size
    M16
  • Outside Diameter
    22.0 mm