Prismatic Fluid Level Indicator Caps are resistant to solvents, oils, greases, and other chemical agents. The prismatic windows allow the viewing of liquid levels in various applications and are resistant to oils and solvents.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Viewable Screen Width | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 29.9011 - £ 63.5091 | 6 In stock |
G 1-1/4
|
1.26 in
32.0 mm
|
||||||||
1337696 | £ 16.169 - £ 35.0404 | 10 In stock |
G 3/8
|
0.433 in
11.0 mm
|
|||||||
£ 26.5879 - £ 56.424 | In production |
M33
|
0.945 in
24.0 mm
|
||||||||
£ 25.3009 - £ 53.7543 | 10 In stock |
M14
|
0.138 in
3.5 mm
|
||||||||
£ 16.9896 - £ 36.8321 | In production |
G 1/2
|
0.551 in
14.0 mm
|
||||||||
£ 29.9011 - £ 63.5091 | 10 In stock |
M40
|
1.26 in
32.0 mm
|
||||||||
£ 16.9896 - £ 36.8321 | 8 In stock |
M20
|
0.551 in
14.0 mm
|
||||||||
£ 16.169 - £ 35.0404 | 10 In stock |
M16
|
0.433 in
11.0 mm
|
||||||||
1337698 | £ 21.1389 - £ 45.822 | 4 In stock |
G 3/4
|
0.709 in
18.0 mm
|
|||||||
£ 29.9011 - £ 63.5091 | 10 In stock |
M42
|
1.26 in
32.0 mm
|
||||||||
£ 21.1389 - £ 45.822 | 10 In stock |
M26
|
0.709 in
18.0 mm
|
||||||||
£ 26.5879 - £ 56.424 | 10 In stock |
G 1
|
0.945 in
24.0 mm
|
||||||||
1337695 | £ 25.3009 - £ 53.7543 | In production |
G 1/4
|
0.276 in
7.0 mm
|
|||||||
£ 21.1389 - £ 45.822 | 10 In stock |
M27
|
0.709 in
18.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue