Menu Search

Hose Clamp 50.0 mm 70.0 mm (ID) 12.0 mm

Item code:

494323

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.3357
250 + £ 1.3097
Standard pack: 50

Order in multiple of 50

Total price:

£ 66.79

50 x £ 1.3357

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Clamp Style Worm-Drive
Colour Natural
Maximum Inside Diameter 70.0 mm
Minimum Inside Diameter 50.0 mm
Width 12.0 mm
Full Material Stainless Steel
Commodity Code 7307291090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us