Quantity | Unit price |
---|---|
100 - 499 | £ 0.4928 |
500 - 999 | £ 0.4833 |
1000 + | £ 0.4737 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 14.0 mm |
---|---|
Base Diameter | 0.551 in |
Overall Height | 22.0 mm |
Overall Height | 0.866 in |
Wing Spread | 35.0 mm |
Wing Spread | 1.378 in |
Thread Size | M6 |
Pitch Diameter | 1.0 mm |
Pitch Diameter | 0.039 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue