Quantity | Unit price |
---|---|
100 - 499 | £ 0.2806 |
500 - 999 | £ 0.2738 |
1000 + | £ 0.2683 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 14.0 mm |
---|---|
Overall Height | 0.551 in |
Wing Spread | 25.0 mm |
Wing Spread | 0.984 in |
Thread Size | M6 |
Colour | Natural |
Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue