Quantity | Unit price |
---|---|
12 - 59 | £ 14.8273 |
60 + | £ 14.5398 |
Overall Thickness | 3.2 mm |
---|---|
Overall Thickness | 0.126 in |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Overall Length | 32.9 m |
Overall Length | 107.94 ft |
Commodity Code | 3919908099 |
Adhesive Type | Foam |
Roll Length | 33.0 m |
Roll Length | 108.268 ft |
Removability | Removable 2-Sides |
Colour | White |
Shape | Continuous |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue