Menu Search

Foam Tape Roll 3.2 mm 25.4 mm 65.8 m White

This white, double-sided foam tape has an Acrylic-based adhesive and offers a flexible join for use a wide range of applications and industries
Item code:

472618

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 11 £ 25.5884
12 + £ 25.0682
Standard pack: 1

Order in multiple of 1

Total price:

£ 25.59

1 x £ 25.5884

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Thickness 3.2 mm
Overall Width 25.4 mm
Overall Length 65.8 m
Roll Length 33.0 m
Colour White
Commodity Code 3919908099
Shape Continuous
Removability Permanent
Adhesive Type Acrylic

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us