Quantity | Unit price |
---|---|
100 - 499 | £ 2.0125 |
500 - 999 | £ 1.9715 |
1000 + | £ 1.9304 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Mounting Method | Screw |
Compatible Thread Sizes (All) | #4-40 |
Accepts Panel Thickness | 2.0 mm |
Accepts Panel Thickness | 0.079 in |
Height | 120.0 mm |
Height | 4.724 in |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue