Quantity | Unit price |
---|---|
1 - 99 | £ 6.6283 |
100 - 249 | £ 5.9646 |
250 - 499 | £ 5.6371 |
500 - 999 | £ 5.3008 |
1000 + | £ 4.9734 |
d1 | M6 |
---|---|
d2 | 10.0 |
D3 | 1.6 |
l1 | 50.0 |
h1 | 6.0 |
A/F | 5.0 |
Drive Type | Hex Drive |
Material | 316 Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue