Quantity | Unit price |
---|---|
1 - 99 | £ 3.4513 |
100 - 249 | £ 3.1061 |
250 - 499 | £ 2.938 |
500 - 999 | £ 2.761 |
1000 + | £ 2.5929 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | M2.5 |
---|---|
d2 | 4.5 |
D3 | 0.9 |
l1 | 12.0 |
h1 | 2.5 |
A/F | 2.0 |
Drive Type | Hex Drive |
Material | 304 Stainless Steel |
Commodity Code | 8483308090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue