Menu Search

Vent Plug 300L/H (70mbar) M12 10.0 mm PA Grey

Item code:

34002783E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 12.7107
100 + £ 5.9948
Standard pack: 100

Order any quantity

Total price:

£ 12.71

1 x £ 12.7107

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Long Thread
Thread Size M12
Thread Length 10.0 mm
Thread Diameter 12.0 mm
Overall Diameter 17.0 mm
Overall Height 7.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us