Menu Search

Vent Plug 450L/H (70mbar) M12 10.0 mm PA Grey

Item code:

34002764E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 13.0845
100 + £ 6.1675
Standard pack: 100

Order any quantity

Total price:

£ 13.08

1 x £ 13.0845

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Short Thread
Thread Size M12
Thread Length 10.0 mm
Thread Diameter 12.0 mm
Overall Diameter 24.0 mm
Overall Height 12.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us