Menu Search

Vent Plug 120L/H (70mbar) M16 10.0 mm PA Black

Item code:

34002751E

200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 14.0316
100 + £ 6.6195
Standard pack: 100

Order any quantity

Total price:

£ 14.03

1 x £ 14.0316

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Short Thread
Thread Size M16
Thread Length 10.0 mm
Thread Diameter 16.0 mm
Overall Diameter 24.0 mm
Overall Height 12.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us