Menu Search

Vent Plug 25L/H (70mbar) M20 10.0 mm PA Grey

Item code:

34002745E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 14.9537
100 + £ 7.0448
Standard pack: 100

Order any quantity

Total price:

£ 14.95

1 x £ 14.9537

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Short Thread
Thread Size M20
Thread Length 10.0 mm
Thread Diameter 20.0 mm
Overall Diameter 24.0 mm
Overall Height 12.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us