Quantity | Unit price |
---|---|
2500 + | £ 0.1944 |
Classification | Indicative Seal |
---|---|
Seal Type | Meter Seal |
Type | ClickLock |
Removability | Cutting tool required |
Colour | Green |
Body Material | Polycarbonate |
Insert Material | Polycarbonate |
Strap Length | 150.0 mm |
Strap Length | 5.906 in |
Body Length | 20.0 mm |
Body Length | 0.787 in |
Body Width | 15.0 mm |
Body Width | 0.591 in |
Body Thickness | 6.5 mm |
Body Thickness | 0.256 in |
Commodity Code | 3926909790 |
Price per piece incl VAT | 0.2287 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue