Menu Search

Unicap M4 2.5 mm Natural LDPE

This unicap washer is manufactured from natural LDPE.
Item code:

36400

122250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.3106
2500 + £ 0.1629
Standard pack: 2500

Order in multiple of 250

Total price:

£ 77.65

250 x £ 0.3106

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Washer
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Natural
Compatible Screw Sizes (All) M4
Commodity Code 3926909790
Head Height 2.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us