Menu Search

Unicap M5 White PP

This low profile unicap washer is manufactured from white Polypropylene (PP) and is used to conceal and protect exposed screws or bolts.
Item code:

35599

3429 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.1103
2500 + £ 0.0575
Standard pack: 2500

Order in multiple of 250

Total price:

£ 27.58

250 x £ 0.1103

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Washer
Fitting Style Push Fit
Full Material Polypropylene
Colour White
Compatible Screw Sizes (All) M5
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us