Quantity | Unit price |
---|---|
1 - 9 | £ 345.57 |
10 - 19 | £ 311.01 |
20 - 49 | £ 293.73 |
50 - 99 | £ 276.46 |
100 + | £ 241.90 |
Rail size | 55.0 |
---|---|
l1 | 210.0 |
h1 | 80.0 |
l2 | 171.0 |
w1 | 100.0 |
l3 | 95. |
h2 | 12.7 |
h3 | 22.0 |
h4 | 38.0 |
d1 | M12 |
h5 | 20.0 |
d2 | 16.0 |
h6 | 24.0 |
w2 | 75.0 |
w3 | 53.0 |
w4 | 23.5 |
l4 | 16.0 |
l5 | 120.0 |
d3 | 23.0 |
Mx Nm | 6430.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue