Quantity | Unit price |
---|---|
1 - 9 | £ 108.40 |
10 - 19 | £ 97.56 |
20 - 49 | £ 92.14 |
50 - 99 | £ 86.72 |
100 + | £ 75.88 |
Rail size | 35.0 |
---|---|
l1 | 111.5 |
h1 | 55.0 |
l2 | 80.5 |
w1 | 70.0 |
l3 | 50.0 |
h2 | 7.5 |
h3 | 12.0 |
h4 | 26.0 |
d1 | M8 |
h5 | 12.0 |
d2 | 9.0 |
h6 | 18.5 |
w2 | 50.0 |
w3 | 34.0 |
w4 | 18.0 |
l4 | 15.6 |
l5 | 80.0 |
d3 | 14.0 |
Mx Nm | 1307.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue