Quantity | Unit price |
---|---|
1 - 9 | £ 91.26 |
10 - 19 | £ 82.13 |
20 - 49 | £ 77.57 |
50 - 99 | £ 73.01 |
100 + | £ 63.88 |
Rail size | 25.0 |
---|---|
l1 | 108.6 |
h1 | 40.0 |
l2 | 86.9 |
w1 | 48.0 |
l3 | 50.0 |
h2 | 5.8 |
h3 | 9.0 |
h4 | 19.2 |
d1 | M6 |
h5 | 9.0 |
d2 | 7.0 |
h6 | 14.2 |
w2 | 35.0 |
w3 | 23.0 |
w4 | 12.5 |
l4 | 15.6 |
l5 | 60.0 |
d3 | 11.0 |
Mx Nm | 691.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue