Quantity | Unit price |
---|---|
1 + | £ 43.6893 |
Bore Diameter | 30.0 mm |
---|---|
Bore Diameter | 1.181 in |
Colour | Black |
Compatible Tube Shape | Circle |
Commodity Code | 7609000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue