Menu Search

Large knurled head screw M6 20.0 mm PA

Thumb Screw made from natural Nylon.
Item code:

426007000002

673 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1697
500 - 999 £ 0.167
1000 + £ 0.1629
Standard pack: 250

Order in multiple of 250

Total price:

£ 42.43

250 x £ 0.1697

Add sample +

Specifications

Imperial
Metric
SKU attributes
Head Diameter 16.0 mm
Head Height 3.4 mm
Thread Length 20.0 mm
Thread Size M6
Head Type Knurled Head
Screw Type Thumb Screw
Drive Type Flat Drive
Commodity Code 3926909790
Full Material Polyamide 6.6
Overall Length 23.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us