Menu Search

Large knurled head screw M5 30.0 mm PA

Thumb Screw made from natural Nylon.
Item code:

426003500002

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1834
500 - 999 £ 0.1793
1000 + £ 0.1752
Standard pack: 250

Order in multiple of 250

Total price:

£ 45.85

250 x £ 0.1834

Add sample +

Specifications

Imperial
Metric
SKU attributes
Head Diameter 16.0 mm
Head Height 3.4 mm
Thread Length 30.0 mm
Thread Size M5
Head Type Knurled Head
Screw Type Thumb Screw
Drive Type Flat Drive
Commodity Code 3926909790
Full Material Polyamide 6.6
Overall Length 33.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us