Menu Search

Large knurled head screw M5 15.0 mm PA

Thumb Screw made from natural Nylon.
Item code:

426002000002

498 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.2656
500 - 999 £ 0.2601
1000 + £ 0.2546
Standard pack: 250

Order in multiple of 250

Total price:

£ 66.40

250 x £ 0.2656

Add sample +

Specifications

Imperial
Metric
SKU attributes
Head Diameter 16.0 mm
Head Height 3.4 mm
Thread Length 15.0 mm
Thread Size M5
Head Type Knurled Head
Screw Type Thumb Screw
Drive Type Flat Drive
Commodity Code 3926909790
Full Material Polyamide 6.6
Overall Length 18.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us