Quantity | Unit price |
---|---|
50 - 99 | £ 0.5093 |
100 - 499 | £ 0.4997 |
500 + | £ 0.4887 |
Head Diameter | 12.0 mm |
---|---|
Head Diameter | 0.472 in |
Head Height | 4.0 mm |
Head Height | 0.157 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Thread Size | M3 |
Head Type | Knurled Head |
Screw Type | Thumb Screw |
Drive Type | Slotted Drive |
Commodity Code | 3926909790 |
Full Material | Polycarbonate |
Overall Length | 14.0 mm |
Overall Length | 0.551 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue